Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 39,5995 - R 52,6673 | Request the lead time here |
0.8
|
1.3
|
3.8
|
304 Stainless Steel
|
1.3
|
M2
|
4.0
|
||
| R 125,9263 - R 167,9018 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
30.0
|
||
| R 164,9318 - R 219,7771 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
50.0
|
||
| R 145,33 - R 193,8394 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
40.0
|
||
| R 116,2244 - R 154,8339 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
25.0
|
||
| R 77,417 - R 103,1566 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
25.0
|
||
| R 155,0319 - R 206,7092 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
45.0
|
||
| R 45,5394 - R 60,7852 | Request the lead time here |
1.0
|
1.7
|
6.0
|
316 Stainless Steel
|
2.0
|
M3
|
8.0
|
||
| R 46,7274 - R 62,1712 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
8.0
|
||
| R 135,6282 - R 180,7716 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
35.0
|
||
| R 184,1375 - R 245,5167 | Request the lead time here |
1.8
|
7.5
|
30.0
|
304 Stainless Steel
|
10.0
|
M16
|
60.0
|
||
| R 88,7028 - R 118,2044 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
30.0
|
||
| R 92,4648 - R 123,3523 | Request the lead time here |
1.6
|
3.3
|
12.0
|
316 Stainless Steel
|
4.0
|
M6
|
35.0
|
||
| R 75,437 - R 100,5826 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
25.0
|
||
| R 67,1211 - R 89,4948 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
20.0
|
||
| R 45,1434 - R 60,1912 | Request the lead time here |
1.0
|
2.3
|
8.0
|
316 Stainless Steel
|
2.5
|
M4
|
6.0
|
||
| R 126,1243 - R 168,0997 | Request the lead time here |
1.8
|
6.5
|
24.0
|
316 Stainless Steel
|
8.0
|
M12
|
35.0
|
||
| R 127,3123 - R 169,6837 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
60.0
|
||
| R 95,2367 - R 126,9163 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
35.0
|
||
| R 60,7852 - R 80,9809 | Request the lead time here |
1.0
|
1.7
|
6.0
|
316 Stainless Steel
|
2.0
|
M3
|
16.0