Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.
This range of Vented Screws features a countersunk machine head with a hexagonal drive. Hexagonal drives are suitable for precision assembling and when there is limited surface area. They are made from Stainless Steel.
Material: 316 Stainless Steel, 304 Stainless Steel Series Code: SRP0093.A4
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D3 | H1 | d2 | Material | A/F | d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 53,2613 - R 71,081 | Request the lead time here |
0.8
|
1.3
|
3.8
|
316 Stainless Steel
|
1.3
|
M2
|
12.0
|
||
| R 72,665 - R 96,8207 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
25.0
|
||
| R 74,249 - R 98,9987 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
25.0
|
||
| R 87,3168 - R 116,4224 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
35.0
|
||
| R 59,2012 - R 79,0009 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
16.0
|
||
| R 65,1411 - R 86,7228 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
20.0
|
||
| R 50,2913 - R 67,1211 | Request the lead time here |
1.3
|
2.8
|
10.0
|
304 Stainless Steel
|
3.0
|
M5
|
10.0
|
||
| R 49,1033 - R 65,3391 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
10.0
|
||
| R 53,0633 - R 70,6851 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
12.0
|
||
| R 46,1334 - R 61,5772 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
8.0
|
||
| R 53,0633 - R 70,6851 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
10.0
|
||
| R 45,3414 - R 60,3892 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
8.0
|
||
| R 75,635 - R 100,7807 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
30.0
|
||
| R 42,1734 - R 56,2312 | Request the lead time here |
1.0
|
1.7
|
6.0
|
304 Stainless Steel
|
2.0
|
M3
|
6.0
|
||
| R 52,2713 - R 69,6951 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
8.0
|
||
| R 80,7829 - R 107,7106 | Request the lead time here |
1.8
|
4.4
|
16.0
|
304 Stainless Steel
|
5.0
|
M8
|
35.0
|
||
| R 94,4447 - R 125,9263 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
40.0
|
||
| R 82,7629 - R 110,2845 | Request the lead time here |
1.0
|
2.3
|
8.0
|
304 Stainless Steel
|
2.5
|
M4
|
30.0
|
||
| R 82,1689 - R 109,4925 | Request the lead time here |
1.8
|
5.5
|
20.0
|
304 Stainless Steel
|
6.0
|
M10
|
25.0
|
||
| R 60,9832 - R 81,3769 | Request the lead time here |
1.6
|
3.3
|
12.0
|
304 Stainless Steel
|
4.0
|
M6
|
16.0