Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PA spacers are versatile components widely used in various industries for their exceptional functionality and reliability. These spacers, made from high-quality polyamide (PA), offer a range of benefits and characteristics that make them an ideal choice for numerous applications. The main characteristic of round unthreaded PA spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. They are available in different sizes and lengths, providing flexibility to meet specific requirements.
One of the key benefits of round unthreaded PA spacers is their excellent insulation properties. The polyamide material used in their construction offers high electrical insulation, making them suitable for applications that require electrical isolation or protection. Additionally, these spacers have excellent resistance to chemicals, oils, and solvents, ensuring their longevity and performance even in harsh environments. The lightweight nature of round unthreaded PA spacers makes them easy to handle and install, reducing assembly time and effort. Furthermore, their non-conductive properties make them ideal for use in electronic and electrical applications..
.
Sarjanumero: SR1941
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
---|---|---|---|---|---|---|
0,0807 € - 0,1306 € | 5750 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
0,1291 € - 0,1779 € | 1000 Varastossa |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
||
0,6667 € - 1,3047 € | 513 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.591 in
15.0 mm
|
||
1,1979 € - 1,9441 € | 800 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
1.575 in
40.0 mm
|
||
0,2738 € - 0,4983 € | 4690 Varastossa |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
0,0969 € - 0,1582 € | 4126 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
0,0969 € - 0,1582 € | 498 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
0,0922 € - 0,3077 € | 10996 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
0,1252 € - 0,1332 € | 5925 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm
|
||
0,2697 € - 0,4901 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
0,1396 € - 0,1944 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
||
0,6722 € - 1,317 € | 720 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
1.575 in
40.0 mm
|
||
0,0916 € - 0,1451 € | 84913 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
||
0,4846 € - 0,7886 € | Kysy toimitusaikaa täältä |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.984 in
25.0 mm
|
||
0,1088 € - 0,1519 € | 573 Varastossa |
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.295 in
7.5 mm
|
||
0,2354 € - 0,4299 € | 1400 Varastossa |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
0,7064 € - 1,3827 € | 650 Varastossa |
0.417 in
10.6 mm
|
0.866 in
22.0 mm
|
0.591 in
15.0 mm
|
||
0,2861 € - 0,5188 € | 6308 Varastossa |
0.323 in
8.2 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
||
0,2204 € - 0,4038 € | Kysy toimitusaikaa täältä |
0.406 in
10.3 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
0,4846 € - 0,7886 € | 800 Varastossa |
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa