Round unthreaded POM spacers are highly versatile components that offer exceptional functionality and reliability in a wide range of applications. These spacers are made from high-quality polyoxymethylene (POM), also known as acetal, which provides excellent mechanical properties and durability. The main characteristic of round unthreaded POM spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in various sizes and lengths, these spacers offer flexibility to meet specific requirements.
One of the key benefits of round unthreaded POM spacers is their outstanding mechanical strength. The POM material used in their construction provides high tensile and flexural strength, making them suitable for applications that require load-bearing capabilities. These spacers also exhibit excellent dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded POM spacers offer excellent resistance to wear, abrasion, and impact, making them ideal for applications that involve repetitive movements or exposure to harsh conditions.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,0926 € - 0,0926 € | 30990 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0725 € - 0,0725 € | 13066 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,1155 € - 0,1155 € | Kysy toimitusaikaa täältä |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0926 € - 0,0926 € | Kysy toimitusaikaa täältä |
0.122 in
3.1 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1255 € - 0,1255 € | 25600 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
||
| 0,0769 € - 0,0769 € | 6280 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0841 € - 0,0841 € | 119998 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.295 in
7.5 mm
|
||
| 0,0769 € - 0,0769 € | 17589 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0983 € - 0,0983 € | 2127 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.591 in
15.0 mm
|
||
| 0,1011 € - 0,1011 € | 31678 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0942 € - 0,0942 € | 23100 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
||
| 0,0983 € - 0,0983 € | 12096 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| 0,0841 € - 0,0841 € | 15000 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.295 in
7.5 mm
|
||
| 0,1154 € - 0,1154 € | 35015 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0942 € - 0,0942 € | 37000 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| 0,1011 € - 0,1011 € | 35860 Varastossa |
0.102 in
2.6 mm
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1255 € - 0,1255 € | 19808 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1154 € - 0,1154 € | 550 Varastossa |
0.102 in
2.6 mm
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 0,0492 € - 0,0657 € | 2000 Varastossa |
0.171 in
4.3 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa