Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Round unthreaded PS spacers are essential components that offer exceptional versatility and reliability in various applications. These spacers are made from high-quality polystyrene (PS), a rigid and durable material known for its excellent mechanical properties. The main characteristic of round unthreaded PS spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. Available in different sizes and lengths, these spacers provide flexibility to meet specific spacing requirements.
One of the key benefits of round unthreaded PS spacers is their lightweight nature. PS is a lightweight material, making these spacers ideal for applications where minimizing weight is crucial. Additionally, round unthreaded PS spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Furthermore, round unthreaded PS spacers offer resistance to chemicals and moisture, enhancing their durability and suitability for applications in various industries.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisähalkaisija | Ulkohalkaisija | Välilevyn pituus | Osta | |
|---|---|---|---|---|---|---|
| 0,1641 € - 0,2273 € | 26205 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1296 € - 0,1782 € | 35097 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
||
| 0,137 € - 0,1838 € | Kysy toimitusaikaa täältä |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,0728 € - 0,1176 € | 3067 Varastossa |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.394 in
10.0 mm
|
||
| 0,092 € - 0,1515 € | 1000 Varastossa |
0.177 in
4.5 mm
|
0.276 in
7.0 mm
|
0.709 in
18.0 mm
|
||
| 0,0812 € - 0,1313 € | 13000 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0343 € - 0,0366 € | 21101 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
| 0,0812 € - 0,1313 € | 134 Varastossa |
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| 0,0612 € - 0,0993 € | 11999 Varastossa |
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 0,0612 € - 0,0993 € | 1173 Varastossa |
0.134 in
3.4 mm
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| 0,2253 € - 0,2999 € | 499 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 0,254 € - 0,254 € | 3567 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| 0,1338 € - 0,1815 € | 4077 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
||
| 0,1866 € - 0,2497 € | 119 Varastossa |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,1351 € - 0,1815 € | 10185 Varastossa |
0.165 in
4.2 mm
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 0,2407 € - 0,3205 € | 354 Varastossa |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| 0,1737 € - 0,233 € | 515 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| 0,4616 € - 0,4616 € | 1096 Varastossa |
0.323 in
8.2 mm
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 0,1737 € - 0,233 € | 9463 Varastossa |
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| 0,1027 € - 0,1686 € | 708 Varastossa |
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa