Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wall Plugs are used with screws as a fixing solution for a range of applications in both the commercial and domestic building industry, including for a range of home improvement and do-it-yourself (DIY) projects such as, the hanging of framed pictures, shelves and other wall mounted displays.
These cost-effective plugs are an easy to use fixing with a simple, push-fit design that are typically used for dry lining. They are able to support light weights and are ideally used with self-drilling, piercing and self-tapping screws.
To install a wall plug you will require the use of several tools, including; a drill, a hammer and a screwdriver. Wall plugs cannot be screwed directly into a wall or plasterboard, but instead inserted into a pre-drilled hole. To removed a wall plug, simply use a pair of pliers.
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Asennuskorkeus | Minimi kokonaishalkaisija | Maksimi kokonaishalkaisija | Osta | |
|---|---|---|---|---|---|---|
| 0,0634 € - 0,1003 € | 83066 Varastossa |
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| 0,0362 € - 0,0572 € | 640000 Varastossa |
|
0.157 in
4.0 mm
|
0.787 in
20.0 mm
|
||
| 0,0349 € - 0,0552 € | 58949 Varastossa |
|
0.197 in
5.0 mm
|
0.984 in
25.0 mm
|
||
| 0,1768 € - 0,3213 € | 6060 Varastossa |
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
||
| 0,3129 € - 0,5065 € | Kysy toimitusaikaa täältä |
|
0.551 in
14.0 mm
|
2.953 in
75.0 mm
|
||
| 0,1244 € - 0,2455 € | 2643 Varastossa |
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| 0,0349 € - 0,0552 € | 25177 Varastossa |
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa