Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Reducers - Nylon are versatile components used in a variety of applications to connect pipes or fittings of different sizes. These nylon reducers are specifically designed to provide a lightweight, yet durable solution for joining pipes with varying diameters. The main characteristic of nylon reducers is their high-quality nylon construction, which offers excellent chemical resistance, impact strength, and flexibility. With their smooth interior finish, these reducers ensure optimal flow and minimize pressure loss.
The benefits of nylon reducers are manifold. Firstly, they offer exceptional chemical resistance, making them suitable for a wide range of applications involving corrosive fluids or chemicals. The nylon material also provides excellent impact strength, ensuring durability and resistance to cracking or breakage. With their lightweight nature, nylon reducers are easy to handle and install, reducing installation time and effort. Additionally, the flexibility of nylon allows for easy adaptation to different pipe sizes, providing a versatile solution for connecting pipes or fittings of varying diameters. Furthermore, nylon reducers are resistant to rust and corrosion, making them suitable for both indoor and outdoor applications.
Series Code :SR1863
Sarjanumero: SR1863
Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttä, niin vastaamme Sinulle kahden arkipäivän kuluessa.
Käytä suodattimia tai hae etsimääsi alta
| Hinta-alue | Saatavuus | Sisäkierteen koko | Kierrekoko | Osta | |
|---|---|---|---|---|---|
| 0,7271 € - 0,8308 € | 4300 Varastossa |
M16 x 1.5
|
M25 x M16
|
||
| 2,7786 € - 3,1795 € | 200 Varastossa |
M25 x 1.5
|
M40 x M25
|
||
| 4,4098 € - 5,8751 € | 13 Varastossa |
M40 x 1.5
|
M63 x M40
|
||
| 1,4929 € - 1,7141 € | 30 Varastossa |
M12 x 1.5
|
M32 x M12
|
||
| 1,4929 € - 1,7141 € | 1500 Varastossa |
M16 x 1.5
|
M32 x M16
|
||
| 4,078 € - 5,4328 € | 48 Varastossa |
M25 x 1.5
|
M50 x M25
|
||
| 4,078 € - 12,1056 € | Kysy toimitusaikaa täältä |
M40 x 1.5
|
M50 x M40
|
||
| 0,4866 € - 0,5571 € | 200 Varastossa |
M16 x 1.5
|
M20 x M16
|
||
| 2,7786 € - 3,1795 € | 100 Varastossa |
M16 x 1.5
|
M40 x M16
|
||
| 4,4098 € - 5,8751 € | 50 Varastossa |
M25 x 1.5
|
M63 x M25
|
||
| 0,7271 € - 0,8308 € | 4351 Varastossa |
M16 x 1.5
|
M25 x M16
|
||
| 2,7786 € - 3,1795 € | 795 Varastossa |
M25 x 1.5
|
M40 x M25
|
||
| 4,078 € - 12,1056 € | Kysy toimitusaikaa täältä |
M20 x 1.5
|
M50 x M20
|
||
| 0,4866 € - 0,5571 € | 27 Varastossa |
M12 x 1.5
|
M20 x M12
|
||
| 1,4929 € - 1,7141 € | 1821 Varastossa |
M25 x 1.5
|
M32 x M25
|
||
| 4,4098 € - 13,0926 € | 22 Varastossa |
M40 x 1.5
|
M63 x M40
|
||
| 4,078 € - 5,4328 € | 422 Varastossa |
M40 x 1.5
|
M50 x M40
|
||
| 4,4098 € - 5,8751 € | 50 Varastossa |
M32 x 1.5
|
M63 x M32
|
||
| 2,7786 € - 3,1795 € | 441 Varastossa |
M32 x 1.5
|
M40 x M32
|
||
| 4,4098 € - 5,8751 € | 50 Varastossa |
M50 x 1.5
|
|
||
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa