Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(12 Types de produit)
Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Unicap caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately, in low and high profile designs.
Rivet Caps fit firmly over the top of blind rivets. Offers protection dust and grime, while also providing a clean finish for screws. They do not require additional tools for installation. Used in automotive and industrial applications.
Allen Screw Caps firmly fit atop hex socket screws. They protect against damage and contamination. Used in sectors, including electronics and furniture making.
Pozidrive Screw Caps are designed to cover screws and provide a neat finish. Provides a tight seal that prevents dust and dirt from entering. Easy to install and remove by press fit.
Torx Caps are designed to fit tightly into Torx head screws. They offer a clean finish, while concealing them. Protects screw against dust, filth, and moisture. Simple to apply with a push fit design. Applications include automotive, industrial and electronic assembly.
Les capes de protection de boulons masquent et protègent les têtes de boulon et les écrous des intempéries. Idéales pour les têtes de boulon, les têtes de vis et les écrous. Elles confèrent un aspect fini perfectionné et constituent un excellent choix pour les applications extérieures.
Cette gamme est fournie avec un large éventail de tailles pour s’adapter à de multiples applications. Ces capes sont disponibles pour s’adapter aux boulons aux normes UNF impérial, métriques ISO 4017 ou DIN 933.
Disponibles dans un éventail de coloris.
Socket Screw Cover Caps protect socket head screws, preventing damage caused by corrosion and the ingress of impurities. They also add aesthetical appeal. Can tolerate temperatures ranging from -40C up to +150C. Used for automotive and electrical purposes.
Ces capuchons protègent les vis à tête cruciforme exposées de la pénétration de la poussière et de la saleté. Ils sont faciles à installer en les tapotant simplement. Peuvent être utilisés pour les boîtiers électriques et l'appareillage de commutation.
Stud Bolt Caps connect to scaffolding clamp studs and offer strong protection against damage and decay. Its shape makes installation quick. Designed to survive the test of time and remain reliable.
Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer