Pour les grandes quantités et les produits personnalisés, ajoutez à votre panier et cliquez sur Demander un devis, oucontactez-nouset nous vous répondrons sous 2 jours ouvrés.
(14 Types de produit)
Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.
Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.
Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.
Les rondelles composites à auto-centrage sont couramment employées là où des fluides hydrauliques et des huiles pneumatiques sont répandus. Elles constituent une option idéale pour les applications de maintenance, de réparation et de fonctionnement.
Les rondelles composites sont habituellement utilisées avec des vis et des boulons. La rondelle est en acier et est fournie avec un joint d’étanchéité torique en caoutchouc adapté au diamètre interne de la bague. Cette combinaison de rondelle et de joint d’étanchéité contribue à assurer un assemblage étanche à l’eau pour votre application.
Les clients peuvent acheter un kit qui contient une sélection d’options de tailles adaptées aux filetages BSP ou métriques, ce qui assure un accès rapide et facile à des tailles adaptées. Ils peuvent sinon acheter des pièces individuelles dans le type de filetage et la taille spécifique requis.
O-Ring Cords and Splicing Kit is intended to decrease the need for huge numbers of O-rings. Comprises of a measuring tape, cutting block, adhesive bottle, retractable knife and a cable with the proper width and length. It prevents fluid and gas leaks.
Metric D-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
These O-rings are precisely engineered to accommodate SAE flange connectors. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
These O-rings are precisely engineered to accommodate SAE hose fittings. They provide a tight seal that prevents fluid or gas leaks. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
Delivers a constant sealing force and a tight fit. For use in static applications, where a seal is created between two stationary components.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Imperial O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Metric O-rings and Kit used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
O-ring face seals provide a tight seal in flanged connections that prevents fluid or gas leaks. Typically inside into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Ces packs d'installation en polypropylène comportent 10 m de conduits en polypropylène, ainsi que 10 raccords et contre-écrous. Le tout est fourni dans un emballage facile à transporter pour simplifier le stockage et l'utilisation Applications types : construction, particulièrement noyé dans le béton et le plâtre. Le conduit est résistant aux acides et auto-extinguible
SAE Flange Seal O-rings and Kit are used for sealing reasons in both static and dynamic applications. Prevents leaks and contamination in a variety of applications. These kits are packed to keep the seals intact throughout storage and transportation. Used in automotive, plumbing and manufacturing sectors.
Provides secure sealing between two mating surfaces. The washer features a metal outer ring that is connected to a flexible inner ring. This enhances its durability, pressure resistance, and adaptability to varying temperatures, and chemicals.
Self-centring design aids alignment during installation, as well as providing greater sealing efficiency, and reduces the risk of misplacement.
Used in sectors such as automotive, aerospace, hydraulics, and plumbing where strong sealing is required to prevent leaks, and keep systems intact. Common uses include sealing hydraulic fittings, pipe flanges, and threaded couplings.
Ring Seal Clamps available in lipped and unlipped profiles. Provides the most recent advancements in contamination detection and containment, which helps decrease product loss and boost productivity. They have strong mechanical and sealing qualities. They have a blue seal for easy identification.
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer
Malheureusement, votre session a expiré pour cause d'inactivité. Veuillez vous connecter à nouveau ou recharger la page pour continuer