Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Nominal Pipe Size | Class Pressure Rating | Outside Diameter | View | |
---|---|---|---|---|---|---|
$7.4394 - $19.6823 | Request the lead time here |
8 in
203.2 mm
|
150
|
13.5 in
342.9 mm
|
||
$2.5421 - $6.7397 | 90 In stock |
3 in
76.2 mm
|
150
|
7.5 in
190.5 mm
|
||
$2.2785 - $6.0401 | 35 In stock |
2.5 in
63.5 mm
|
150
|
7 in
177.8 mm
|
||
$29.1501 - $36.4259 | 6 In stock |
18 in
457.2 mm
|
150
|
25 in
635.0 mm
|
||
$1.2872 - $3.405 | 38 In stock |
1 in
25.4 mm
|
150
|
4.252 in
108.0 mm
|
||
$50.8374 - $63.6638 | Request the lead time here |
24 in
609.6 mm
|
150
|
32 in
812.8 mm
|
||
$2.141 - $5.6669 | Request the lead time here |
2 in
50.8 mm
|
150
|
6 in
152.4 mm
|
||
$20.2419 - $41.6262 | 7 In stock |
14 in
355.6 mm
|
150
|
21 in
533.4 mm
|
||
$13.9221 - $36.8691 | Request the lead time here |
12 in
304.8 mm
|
150
|
19 in
482.6 mm
|
||
$81.6201 - $102.0483 | 16 In stock |
36 in
914.4 mm
|
150
|
46 in
1168.4 mm
|
||
PG150-16A | $21.0348 - $43.3286 | Request the lead time here |
16 in
406.4 mm
|
150
|
23.5 in
596.9 mm
|
|
$10.331 - $27.308 | Request the lead time here |
10 in
254 mm
|
150
|
16 in
406.4 mm
|
||
$2.9618 - $7.8123 | Request the lead time here |
3.5 in
88.9 mm
|
150
|
8.5 in
215.9 mm
|
||
$1.607 - $4.2677 | Request the lead time here |
1.5 in
38.1 mm
|
150
|
5 in
127.0 mm
|
||
$3.5445 - $9.3981 | Request the lead time here |
4 in
101.6 mm
|
150
|
9 in
228.6 mm
|
||
$4.3608 - $11.5436 | 25 In stock |
5 in
127.0 mm
|
150
|
10 in
254.0 mm
|
||
$75.557 - $94.4696 | Request the lead time here |
30 in
762 mm
|
150
|
38.752 in
984.3 mm
|
||
$5.2239 - $13.829 | 11 In stock |
6 in
152.4 mm
|
150
|
11 in
279.4 mm
|
||
$38.2449 - $47.6661 | Request the lead time here |
20 in
508 mm
|
150
|
27.5 in
698.5 mm
|
||
$1.446 - $3.8246 | 30 In stock |
1.252 in
31.8 mm
|
150
|
4.626 in
117.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue