For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Full Face Flange Protectors are adhesive backed, with an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
The protectors provide full-faced outside diameter flange protection. They meet ANSI B16.5 and ASME B16.47 specification, and have a 15 pound (lb) rating.
No fasteners are required.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design. The special adhesive bonds securely and will not leave behind residue under normal application conditions.
Shaped like a dics, the protects provide full flange face protection. The range is suitable for ANSI and ASME B16.5 flange specifications. They are available with holes for internal bore sand blasting and have a standard thickness of 1.5 mm.
Each size will protect the raised face for 150, 300, 400, 600, 900, 1500 and 2500 pound (lb) flanges.
Requires no fasteners.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
A small range of plugs that provide maximum protection and cover for butt-weld ends that feature on valves, pumps and heat exchangers.
Butt-weld Plugs feature a special reverse angle that matches the butt-weld angle and completely covers or protects the end during shipping or storage. The plug will not crack or chip and eliminates the need for plywood, masonite and fasteners. The plug can also help save on labour assembly costs.
Protect your equipment with our high-quality flange covers, designed to shield flanges from dust, moisture, corrosion, and impact during storage, transportation, or maintenance.
Our flange covers ensure a secure fit and reliable protection for standard and custom flange types.
Provides complete all-around flange protection including bolt holes.
Flange Protector Pin are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
The steel material is rust and corrosion resistant making them ideal in outdoor applications.
Flange Protector Retainer Plugs offer an effective solution for securing full face protective discs and bolt hole flange protectors (both available to buy separately) to a pipes flange surface.
To install; simply insert the plug through the holes on the flange protector, and directly into the bolt holes for firm and secure protection.
The use of four plugs is recommended to firmly fasten each full face protective disc to its application.
Flange Protector Washers are used with washers to securely fasten flange protector discs to the flange face of pipe applications. They can be used to secure the Full-Face Flange Protectors that are available to buy separately.
Two robust material options. Steel is rust and corrosion and HDPE has good low temperature properties, as well as good chemical resistance. Both are good choices for outdoor applications.
Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.
They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.
Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Open-End Pipe Caps, are a pipe cap that protects external threads on pipe ends, rigid metal conduit ends (RMC) or intermediate metal conduit ends (IMC).
Our range is made from Low Density Polyethylene (LDPE). The caps are sized and designed for positive-gripping power over the threads of the pipe.
A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
Pipe Chocks are typically used to secure pipes during transportation, and stacking when in storage. Easy secured with nails, which are provided for added convenience.
Made from durable Low-Density Polyethylene (LDPE) that is resilient to environmental conditions.
Pump Stator-Rotor Caps provide maximum protection for rotors and stators, also known as the pump unit, on progressive cavity pumps that are commonly used in the oil industry.
They are made from flexible material, which allows for easy installation and a snug fit.
Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
A plug specially designed for the plugging of NPT tapered threaded fittings.
The tapered design means the product is able to plug multiple inside diameters - making it highly versatile. In order to assure a proper fit; the plug dimension should be approximately one percent larger than the inside diameter of the part (minimum of 0.020 inches).
Protection Plug specially designed for raised face flange protection. This plug range offers protection for petroleum, gas and water type value flanges. They also protect raised machine face and pipe interior from dirt and moisture, during shot and sand blasting operations.
The plug has a tapered design that snugly fits into the pipes interior and requires no fasteners for installation. The plug does not cover the bold holes on the flange.
Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.
Meets ANSI B16.5 and ASME B16.47 specification.
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
Socket-Weld Fitting Plug protects a socket weld fitting from contaminants and environmental concerns during shipping and storage. The straight wall on the plugs OD provides a secure and friction fit with the mating parts ID. They are commonly used in the oil and gas, chemical processing, and power generation industries among others.
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Studded Raised Face Flange Protectors quickly fit into bolt holes on a pipe or valve flange. They are easy to install without the need for any fasteners.
To select a suitable flange protector; measure both the outside diameter and bolt circle diameter on your flange, then select the accordingly sized protector.
This range of flange protectors are weather and petroleum resistant. They meet ANSI B16.5 and API specifications. They are suitable for use on ASA and BS1560 flanges.
Sucker Rod Cap protects the threaded ends of sucker rods from damage or dirt. Its hexagonal head design makes it easy to install and remove with a socket wrench or open-end spanner.
Its heavy-duty part is designed to absorb the impact and shock forces generated during shipping or in-house processing. It is compatible with various sucker rod sizes and types commonly used in the oil and gas industry.
Sucker Rod Plugs protects the threaded ends of sucker rods from damage or dirt. It fits a sucker rod coupling by easily pushing into the coupling end, allowing an easily removal of the plug in the field.
Its heavy-duty part is designed to absorb the impact and shock forces generated during shipping or in-house processing. It is compatible with various sucker rod sizes and types commonly used in the oil and gas industry.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue