Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adjustable Torque Hinges are operate with a single torque adjustment using the screw. They are used to hold doors or panels in position. The adjusting screw is made from stainless steel. The medium hinge is suitable for M4 fixings and the large hinge is suitable for M6 fixings both of which are not supplied
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Mounting Hole Shape | Overall Length | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $16.00 - $18.00 | Request the lead time here |
0.335 in
8.5 mm
|
|
2.5 in
63.5 mm
|
0.728 in
18.5 mm
|
2.283 in
58.0 mm
|
||
| $18.30 - $19.80 | 240 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $18.00 - $19.40 | 219 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $18.00 - $19.40 | 239 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $18.30 - $19.80 | 280 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $17.60 - $19.10 | 288 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $18.00 - $19.40 | 156 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $16.50 - $17.90 | 198 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $17.60 - $19.10 | 278 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $13.10 - $15.30 | 100 In stock |
0.118 in
3.0 mm
|
Thru Hole
|
5.354 in
136.0 mm
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| $11.10 - $13.00 | 193 In stock |
0.118 in
3.0 mm
|
Thru Hole
|
2.992 in
76.0 mm
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| $11.60 - $12.60 | Request the lead time here |
0.236 in
6.0 mm
|
Countersink Through Hole
|
1.772 in
45.0 mm
|
0.531 in
13.5 mm
|
1.496 in
38.0 mm
|
||
| $17.60 - $19.10 | 263 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $18.30 - $19.80 | 78 In stock |
0.354 in
9.0 mm
|
Recessed Through Hole
|
2.047 in
52.0 mm
|
0.709 in
18.0 mm
|
2.244 in
57.0 mm
|
||
| $12.10 - $14.20 | 100 In stock |
0.118 in
3.0 mm
|
Thru Hole
|
4.173 in
106.0 mm
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm