Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.
They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Size | Colour | Material | Fitting Height | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.143 - $0.3959 | 8526 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2258 - $0.6254 | 5000 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2174 - $0.6036 | 17355 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.6431 - $1.7886 | 3000 In stock |
|
Black
|
TPE
|
|
|
|
||
| $0.726 - $1.9308 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2087 - $0.5795 | 4780 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.5432 - $1.5135 | 3776 In stock |
|
Black
|
PVC
|
|
|
|
||
| 10705B | $0.4563 - $1.2696 | 3454 In stock |
|
Black
|
PVC
|
|
|
|
|
| $0.591 - $1.6461 | 2000 In stock |
|
Black
|
TPE
|
|
|
|
||
| 551846 | $0.8804 - $1.2414 | 390 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
|
| $0.6107 - $1.6943 | 5945 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.3585 - $0.9945 | 6870 In stock |
|
Black
|
PVC
|
|
|
|
||
| 15168B | $0.9929 - $2.7515 | 3866 In stock |
|
Black
|
TPE
|
|
|
|
|
| $0.9816 - $3.8015 | 12800 In stock |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.1977 - $0.5504 | 5519 In stock |
|
Black
|
PVC
|
|
|
|
||
| $2.3444 - $5.4347 | Request the lead time here |
|
Black
|
Silicone Rubber
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
|
||
| $0.2034 - $0.5649 | 48811 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2759 - $0.7628 | 5900 In stock |
|
Black
|
PVC
|
|
|
|
||
| $0.2391 - $0.6615 | 14126 In stock |
|
Black
|
TPE
|
|
|
|
||
| 15172B | $1.3166 - $3.2913 | 1718 In stock |
|
Black
|
TPE