Menu Search

Bundling Straps

In production

The Budling Straps are designed to bundle Hydraulic hose assemblies or cables together. These straps are easy to assemble or remove due to their adjustable binding buckle and can be used multiple times depending on the application. Different lengths are available as shown.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Width Length View
Request the lead time here
1 in
31.496 in
Request the lead time here
1 in
196.85 in
Request the lead time here
1 in
78.74 in
Request the lead time here
1 in
23.622 in
$127.10 - $138.00 Request the lead time here
1 in
78.74 in
$108.60 - $118.00 Request the lead time here
1 in
39.37 in
$87.20 - $94.80 Request the lead time here
1 in
23.622 in
$181.80 - $197.60 Request the lead time here
1 in
196.85 in
$103.00 - $111.80 Request the lead time here
1 in
31.496 in
Request the lead time here
1 in
39.37 in
Bundling Strap 800.0 mm 25.4 mm Black PP

20508777


Stock Levels
Request the lead time here
Attributes
  • Length
    31.496 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Material
    Polypropylene Strap with Steel Buckle
  • Colour
    Black
Bundling Strap 5000.0 mm 25.4 mm Black PP

20508807


Stock Levels
Request the lead time here
Attributes
  • Length
    196.85 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Material
    Polypropylene Strap with Steel Buckle
  • Colour
    Black
Bundling Strap 2000.0 mm 25.4 mm Black PP

20508791


Stock Levels
Request the lead time here
Attributes
  • Length
    78.74 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Material
    Polypropylene Strap with Steel Buckle
  • Colour
    Black
Bundling Strap 600.0 mm 25.4 mm Black PP

20508760


Stock Levels
Request the lead time here
Attributes
  • Length
    23.622 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Material
    Polypropylene Strap with Steel Buckle
  • Colour
    Black
Bundling Strap 2000.0 mm 25.4 mm 250 kg Black PP

TBS2000

Price Range
$138.00 - $127.10

Stock Levels
Request the lead time here
Attributes
  • Length
    78.74 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Full Material
    Polypropylene Strap with Steel Buckle
  • Material
    PP
Bundling Strap 1000.0 mm 25.4 mm 250 kg Black PP

TBS1000

Price Range
$118.00 - $108.60

Stock Levels
Request the lead time here
Attributes
  • Length
    39.37 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Full Material
    Polypropylene Strap with Steel Buckle
  • Material
    PP
Bundling Strap 600.0 mm 25.4 mm 250 kg Black PP

TBS600

Price Range
$94.80 - $87.20

Stock Levels
Request the lead time here
Attributes
  • Length
    23.622 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Full Material
    Polypropylene Strap with Steel Buckle
  • Material
    PP
Bundling Strap 5000.0 mm 25.4 mm 250 kg Black PP

TBS5000

Price Range
$197.60 - $181.80

Stock Levels
Request the lead time here
Attributes
  • Length
    196.85 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Full Material
    Polypropylene Strap with Steel Buckle
  • Material
    PP
Bundling Strap 800.0 mm 25.4 mm 250 kg Black PP

TBS800

Price Range
$111.80 - $103.00

Stock Levels
Request the lead time here
Attributes
  • Length
    31.496 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Full Material
    Polypropylene Strap with Steel Buckle
  • Material
    PP
Bundling Strap 1000.0 mm 25.4 mm Black PP

20508784


Stock Levels
Request the lead time here
Attributes
  • Length
    39.37 in
  • Width
    1 in
  • Minimum Loop Tensile Strength
    250 kg
  • Material
    Polypropylene Strap with Steel Buckle
  • Colour
    Black