Menu Search

Cable Clamps - Adhesive Mount, Mini, J Style

In stock

These mini J-Cable Clamps is a compact and versatile solution for securely attach and organise cables, wires, and tubing. These protect cables from being damaged or coming loose. Resistant to weather and UV rays, they are designed to be quick and easy to mount due to their strong acrylic adhesive backing, eliminating the need for drilling or additional hardware.

Its sleek, transparent design and small size make it discreet, perfect for tight spaces where larger cable management solutions may not fit. They can be used in various automotive, electrical, and construction applications.

  • Material: PVC
  • Colour: Clear
  • Material Flammability Standard: UL94 V-0

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
5 results
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
$0.3437 - $0.3906 32000 In stock
$0.2897 - $0.3294 12000 In stock
$0.3254 - $0.3698 7000 In stock
$0.3074 - $0.3492 23000 In stock
$0.272 - $0.309 91000 In stock
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

MKKJ-6-RT

Price Range
$0.3906 - $0.3437

Stock Levels
32000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.563 in
  • Colour
    Transparent
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in

MKKJ-3-RT

Price Range
$0.3294 - $0.2897

Stock Levels
12000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.327 in
  • Colour
    Transparent
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 8 mm | 0.313 in

MKKJ-5-RT

Price Range
$0.3698 - $0.3254

Stock Levels
7000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.484 in
  • Colour
    Transparent
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

MKKJ-4-RT

Price Range
$0.3492 - $0.3074

Stock Levels
23000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.406 in
  • Colour
    Transparent
Cable Clamps - Adhesive Mount, Mini, J Style - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in

MKKJ-2-RT

Price Range
$0.309 - $0.272

Stock Levels
91000 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.236 in
  • Colour
    Transparent