Our Plastic Cable Seals can be used worldwide to secure goods during import and export. A highly secure alternative to standard locks, due to the additional tamper evidence feature. The seal is easy to use on pull-tight applications. Suitable applications include; vehicle doors, bulk tankers, duty-free carts and roll cages.
The seal has an enhanced locking mechanism and includes a long tag that is ideal for the printing of QR codes or serial numbers and barcodes of up to 13-digits. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
To Install;
1. Loop the cable through the item to be sealed
2. Insert the cable through the locking chamber
3. Pull the cable all the way through the body, until the item is tightly sealed. - then pull at the body to ensure the seal is locked
4. Remove seal with the appropriate cable cutters (sold separately).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Tensile Strength | Colour | Cable Diameter | Minimum Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.558 - $0.797 | Request the lead time here |
|
Green
|
0.079 in
2.0 mm
|
|
||
| $0.543 - $0.777 | Request the lead time here |
|
Green
|
0.059 in
1.5 mm
|
|
||
| $0.558 - $0.797 | Request the lead time here |
|
Blue
|
0.079 in
2.0 mm
|
|
||
| $0.543 - $0.777 | Request the lead time here |
|
Red
|
0.059 in
1.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue