| Quantity | Unit price |
|---|---|
| 1 - 4 | $341.70 |
| 5 - 9 | $324.60 |
| 10 + | $308.30 |
| Nominal Inside Diameter | 8.0 mm |
|---|---|
| Nominal Inside Diameter | 0.315 in |
| Roll Length | 9.0 m |
| Roll Length | 29.528 ft |
| Sold Per | Roll |
| Colour | Black |
| Full Material | Nylon 6/6 Multifilament |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue