Quantity | Unit price |
---|---|
1 - 4 | $222.40 |
5 - 9 | $211.20 |
10 + | $200.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Nominal Inside Diameter | 0.984 in |
---|---|
Nominal Inside Diameter | 25.0 mm |
Roll Length | 25.0 m |
Roll Length | 82.021 ft |
Colour | Black |
Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue