Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1584 - $0.9872 | 119596 In stock |
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
TPR
|
0.374 in
9.5 mm
|
1
|
||
| $0.6017 - $3.7655 | Request the lead time here |
0.394 in
10.0 mm
|
0.925 in
23.5 mm
|
0.598 in
15.2 mm
|
TPR
|
0.598 in
15.2 mm
|
1
|
||
| $0.1092 - $0.1214 | 1000 In stock |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| $0.5693 - $1.4216 | 3000 In stock |
0.72 in
18.3 mm
|
1.906 in
48.4 mm
|
1.735 in
44.1 mm
|
LDPE
|
1.615 in
41 mm
|
|
||
| $0.3852 - $0.428 | 500 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
||
| $0.5303 - $1.3277 | 6470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| $0.6017 - $1.5038 | 3812 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
|
||
| $0.1928 - $0.2141 | 1009 In stock |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm
|
|
||
| $0.2889 - $0.321 | 3547 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
||
| $1.4235 - $3.1631 | 300 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
| $0.3081 - $0.3426 | 916 In stock |
0.433 in
11.0 mm
|
1.524 in
38.7 mm
|
0.953 in
24.2 mm
|
LDPE - PIR
|
0.827 in
21.0 mm
|
|
||
| $2.069 - $4.598 | 1539 In stock |
0.984 in
25.0 mm
|
2.937 in
74.6 mm
|
2.764 in
70.2 mm
|
LDPE - PIR
|
2.654 in
67.4 mm
|
|
||
| 498732 | $0.333 - $0.3701 | 5500 In stock |
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
|
|
| CP9A | $0.0663 - $0.413 | 6641 In stock |
0.374 in
9.5 mm
|
0.594 in
15.1 mm
|
0.428 in
10.9 mm
|
LDPE
|
0.362 in
9.2 mm
|
|
|
| $0.6296 - $1.5726 | 115018 In stock |
0.472 in
12.0 mm
|
1.161 in
29.5 mm
|
0.843 in
21.4 mm
|
TPR
|
0.843 in
21.4 mm
|
1
|
||
| $0.1986 - $0.2205 | 1500 In stock |
0.374 in
9.5 mm
|
1.083 in
27.5 mm
|
0.531 in
13.5 mm
|
LDPE - PIR
|
0.453 in
11.5 mm
|
|
||
| $0.2988 - $0.3318 | 94500 In stock |
0.433 in
11.0 mm
|
1.406 in
35.7 mm
|
0.846 in
21.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
|
||
| $0.0648 - $0.4032 | 12948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
|
||
| $0.2522 - $0.6326 | 1945 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
|
||
| $0.0656 - $0.408 | 23500 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm