Ball Grip Detent Pins are designed for ergonomic quick-action fastening. The ball and pin diameter, as well as the usable length come in standard industry sizes. Most commonly used for fitness equipment, they are constructed with an easy push or pull pin actuation. A chamfered tip helps to quickly locate the hole.
The pin material is made from Steel, which is an economical material providing good strength. Comes with a Clear Zinc Plating finish for added corrosion resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Knob Diameter | Usable Length | View | |
|---|---|---|---|---|---|---|---|
| $9.90 - $13.05 | Request the lead time here |
0.500 in
12.7 mm
|
Low Carbon Steel
|
|
|
||
| $6.59 - $8.24 | Request the lead time here |
0.375 in
9.5 mm
|
Low Carbon Steel
|
|
|
||
| $4.95 - $6.60 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $5.40 - $7.19 | Request the lead time here |
0.250 in
6.4 mm
|
Low Carbon Steel
|
|
|
||
| $6.90 - $9.54 | Request the lead time here |
0.375 in
9.5 mm
|
Low Carbon Steel