Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Rivets are a style of rivet that is installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. They can also be installed using a Push Rivet Installation Tool for faster installation, which are available to buy elsewhere.
Drive Rivets provide a fast, economical and permanent joining solution. These rivets provide solid connections by means of blind side fixing. Our range offers good electrical insulation properties, and also resistance to vibration, abrasion and corrosion.
Available in a variety of sizes, and a choice of materials, including; Nylon 6/6 and Polyethylene (PE).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Compatible Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.1532 - $0.189 | Request the lead time here |
0.182 in
4.6 mm
|
0.280 in
7.1 mm
|
0.130 - 0.290 in
3.3 - 7.4 mm
|
||
| $0.1013 - $0.1386 | Request the lead time here |
0.218 in
5.5 mm
|
0.380 in
9.7 mm
|
0.093 - 0.350 in
2.4 - 8.9 mm
|
||
| $0.1617 - $0.1998 | 500 In stock |
0.276 in
7.0 mm
|
0.620 in
15.7 mm
|
0.094 - 0.252 in
2.4 - 6.4 mm
|
||
| $0.192 - $0.3566 | Request the lead time here |
|
0.429 in
10.9 mm
|
0.098 - 0.161 in
2.5 - 4.1 mm
|
||
| $0.7233 - $1.3712 | 996 In stock |
0.197 in
5.0 mm
|
0.280 in
7.1 mm
|
0.059 - 0.197 in
1.5 - 5.0 mm
|
||
| $1.2843 - $1.6473 | Request the lead time here |
|
0.469 in
11.9 mm
|
0.28 - 0.5 in
7.1 - 12.7 mm
|
||
| $0.2778 - $0.5189 | Request the lead time here |
|
0.39 in
9.9 mm
|
0.051 - 0.118 in
1.3 - 3.0 mm
|
||
| $0.3137 - $0.597 | 228000 In stock |
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
| $0.681 - $1.2912 | 18000 In stock |
0.197 in
5.0 mm
|
0.437 in
11.1 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
||
| $0.2604 - $0.4841 | 8000 In stock |
|
0.37 in
9.4 mm
|
0.161 - 0.201 in
4.1 - 5.1 mm
|
||
| $0.2598 - $0.4841 | 22000 In stock |
|
0.37 in
9.4 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| $0.3207 - $0.5942 | 4000 In stock |
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm
|
||
| $0.2945 - $0.5585 | Request the lead time here |
|
0.315 in
8.0 mm
|
0.098 - 0.142 in
2.5 - 3.6 mm
|
||
| $0.2997 - $0.5598 | 1000 In stock |
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| $0.2864 - $0.5309 | 8000 In stock |
|
0.37 in
9.4 mm
|
0.201 - 0.24 in
5.1 - 6.1 mm
|
||
| $0.2355 - $0.4374 | 35000 In stock |
|
0.228 in
5.8 mm
|
0.118 - 0.161 in
3.0 - 4.1 mm
|
||
| $0.3137 - $0.597 | 7000 In stock |
|
0.28 in
7.1 mm
|
0.039 - 0.374 in
1.0 - 9.5 mm
|
||
| $0.2109 - $0.3987 | 5000 In stock |
|
0.437 in
11.1 mm
|
0.059 - 0.252 in
1.5 - 6.4 mm
|
||
| $0.2997 - $0.5598 | 18992 In stock |
|
0.37 in
9.4 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
||
| $0.3207 - $0.5942 | 22000 In stock |
|
0.429 in
10.9 mm
|
0.157 - 0.28 in
4.0 - 7.1 mm