Menu Search

Fiber Reel Stacking Pillar

In production

This pillar allows for stacking multiple EFA04 fiber reels. Once the desired number of reels are stacked, they are restrained with a spring clip that is included. Pillar is mounted with an included rivet from the bottom of the board.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$8.6401 - $8.6401 Request the lead time here
Fibre Reel Accessory - Stacking Pillar ; 32.0 mm | 1.26 in Includes Spring Clip ; UL94 V-0 ; Nylon 6/6

EFA04-53-ASS

Price Range
$8.6401 - $8.6401

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    1.26 in
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Includes
    Spring Clip
  • Material
    Nylon 6/6