Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4367 - $5.4266 12003 In stock
$0.9749 - $12.1731 5042 In stock
$0.3182 - $3.9761 39625 In stock
$0.5552 - $6.9495 14150 In stock
$1.0682 - $13.3391 3791 In stock
$0.5994 - $7.4861 5271 In stock
12216B $0.9188 - $11.4735 3632 In stock
$0.3002 - $3.7497 Request the lead time here
$0.6717 - $8.3721 7145 In stock
$1.3013 - $16.2542 3415 In stock
$0.3845 - $4.8054 10390 In stock
$0.3657 - $4.5695 17955 In stock
$0.4058 - $5.0723 3035 In stock
$0.5909 - $7.3824 1074 In stock
$0.4596 - $0.5103 3000 In stock
$0.5234 - $6.5394 2394 In stock
$0.3317 - $4.1444 16578 In stock
$0.3461 - $4.3242 13939 In stock
$0.2567 - $3.2184 10000 In stock
$1.2686 - $15.881 1839 In stock
  • of 2
Flexible End Cap - Inside Diameter - 9 mm | 0.354 in ; Inside Height - 25 mm | 0.984 in ; Temperature Range - 95 °C | 203 °F

12204B

Price Range
$5.4266 - $0.4367

Stock Levels
12003 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 22 mm | 0.866 in ; Inside Height - 34 mm | 1.339 in ; Temperature Range - 95 °C | 203 °F

12217B

Price Range
$12.1731 - $0.9749

Stock Levels
5042 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 7.0 mm | 0.276 in ; Inside Height - 24.0 mm | 0.945 in ; TPE/TPV ; Black

1287248

Price Range
$3.9761 - $0.3182

Stock Levels
39625 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap - Inside Diameter - 12 mm | 0.472 in ; Inside Height - 29 mm | 1.142 in ; Temperature Range - 95 °C | 203 °F

12207B

Price Range
$6.9495 - $0.5552

Stock Levels
14150 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 23 mm | 0.906 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12218B

Price Range
$13.3391 - $1.0682

Stock Levels
3791 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 14 mm | 0.551 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12209B

Price Range
$7.4861 - $0.5994

Stock Levels
5271 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 21 mm | 0.827 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12216B

Price Range
$11.4735 - $0.9188

Stock Levels
3632 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 6.0 mm | 0.236 in ; Inside Height - 25.0 mm | 0.984 in ; TPE/TPV ; Black

1341946

Price Range
$3.7497 - $0.3002

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap - Inside Diameter - 15 mm | 0.591 in ; Inside Height - 29.5 mm | 1.161 in ; Temperature Range - 95 °C | 203 °F

12210B

Price Range
$8.3721 - $0.6717

Stock Levels
7145 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 26 mm | 1.024 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12221B

Price Range
$16.2542 - $1.3013

Stock Levels
3415 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap Inside Diameter - 13.0 mm | 0.512 in ; Inside Height - 29.0 mm | 1.142 in ; TPE/TPV ; Black

1341981

Price Range
$4.8054 - $0.3845

Stock Levels
10390 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 11.0 mm | 0.433 in ; Inside Height - 29.0 mm | 1.142 in ; TPE/TPV ; Black

1341987

Price Range
$4.5695 - $0.3657

Stock Levels
17955 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 19.0 mm | 0.748 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV ; Black

1287245

Price Range
$5.0723 - $0.4058

Stock Levels
3035 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 30.0 mm | 1.181 in ; Inside Height - 34.5 mm | 1.358 in ; TPE/TPV ; Black

1287243

Price Range
$7.3824 - $0.5909

Stock Levels
1074 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 24.0 mm | 0.945 in ; Inside Height - 34.0 mm | 1.339 in ; TPE/TPV ; Black

1341988

Price Range
$0.5103 - $0.4596

Stock Levels
3000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 28.0 mm | 1.102 in ; Inside Height - 33.5 mm | 1.319 in ; TPE/TPV ; Black

1287254

Price Range
$6.5394 - $0.5234

Stock Levels
2394 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 8.0 mm | 0.315 in ; Inside Height - 24.5 mm | 0.965 in ; TPE/TPV ; Black

1287251

Price Range
$4.1444 - $0.3317

Stock Levels
16578 In stock
Attributes
  • Maximum Temperature
    257 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap Inside Diameter - 10.0 mm | 0.394 in ; Inside Height - 29.5 mm | 1.161 in ; TPE/TPV ; Black

1341978

Price Range
$4.3242 - $0.3461

Stock Levels
13939 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV
Flexible End Cap - Inside Diameter - 5 mm | 0.197 in ; Inside Height - 23.5 mm | 0.925 in ; Temperature Range - 95 °C | 203 °F

12200B

Price Range
$3.2184 - $0.2567

Stock Levels
10000 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR
Flexible End Cap - Inside Diameter - 25 mm | 0.984 in ; Inside Height - 34.5 mm | 1.358 in ; Temperature Range - 95 °C | 203 °F

12220B

Price Range
$15.881 - $1.2686

Stock Levels
1839 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPR