Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.393 - $2.2754 | Request the lead time here |
0.500 in
12.7 mm
|
1.125 in
28.6 mm
|
||
| $0.5655 - $3.2744 | 12763 In stock |
1.000 in
25.4 mm
|
1.250 in
31.8 mm
|
||
| $0.743 - $4.3011 | Request the lead time here |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.4914 - $2.8448 | Request the lead time here |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
| $0.7022 - $4.0649 | 209 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $2.0271 - $4.6941 | Request the lead time here |
1.000 in
25.4 mm
|
3.250 in
82.6 mm
|
||
| $2.6834 - $6.2144 | Request the lead time here |
1.000 in
25.4 mm
|
3.750 in
95.3 mm
|
||
| $3.1386 - $7.2684 | Request the lead time here |
1.000 in
25.4 mm
|
4.125 in
104.8 mm
|
||
| $0.5151 - $2.9826 | Request the lead time here |
1.000 in
25.4 mm
|
1.187 in
30.1 mm
|
||
| $0.7884 - $4.5644 | 10 In stock |
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
| $0.4865 - $2.8161 | Request the lead time here |
0.500 in
12.7 mm
|
1.593 in
40.5 mm
|
||
| $0.6878 - $3.9815 | Request the lead time here |
1.000 in
25.4 mm
|
1.687 in
42.8 mm
|
||
| $1.0494 - $6.0753 | 83 In stock |
1.500 in
38.1 mm
|
1.875 in
47.6 mm
|
||
| $0.6758 - $1.5647 | 350 In stock |
0.500 in
12.7 mm
|
2.125 in
54 mm
|
||
| $1.1931 - $2.763 | 905 In stock |
1.000 in
25.4 mm
|
2.250 in
57.2 mm
|
||
| $1.4736 - $3.4122 | 37 In stock |
1.500 in
38.1 mm
|
2.500 in
63.5 mm
|
||
| $1.0878 - $2.5193 | Request the lead time here |
0.500 in
12.7 mm
|
2.750 in
69.9 mm
|
||
| $1.9047 - $4.4109 | Request the lead time here |
1.000 in
25.4 mm
|
3.000 in
76.2 mm
|
||
| $2.2953 - $5.3153 | Request the lead time here |
1.000 in
25.4 mm
|
3.500 in
88.9 mm
|
||
| $2.8991 - $6.7134 | Request the lead time here |
1.000 in
25.4 mm
|
3.875 in
98.4 mm