Menu Search

Flexible End Caps - High Temp

In stock

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
281 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
Request the lead time here
1.000 in
4.250 in
DM5000-1C Request the lead time here
1.000 in
5.000 in
Request the lead time here
1.000 in
5.750 in
Request the lead time here
1.000 in
6.750 in
Request the lead time here
1.000 in
7.750 in
Request the lead time here
1.000 in
1.875 in
Request the lead time here
1.000 in
7.000 in
Request the lead time here
1.500 in
4.187 in
Request the lead time here
1.500 in
4.750 in
Request the lead time here
0.500 in
1.875 in
1479 In stock
0.500 in
1.187 in
Request the lead time here
1.000 in
1.312 in
150 In stock
0.500 in
2.250 in
200 In stock
1.000 in
2.460 in
Request the lead time here
1.500 in
2.687 in
Request the lead time here
0.500 in
3.000 in
149 In stock
1.000 in
3.375 in
2000 In stock
0.500 in
1.250 in
Request the lead time here
1.000 in
1.375 in
Request the lead time here
1.500 in
1.593 in
  • of 15
Standard Flexible End Cap - ; ; Yellow

DM4250-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.250 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM5000-1C


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.000 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM5750-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.750 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM6750-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.750 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM7750-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.750 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1875-1D


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.875 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM7000-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.000 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM4187-1-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.187 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM4750-1-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.750 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1875-1/2C


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.875 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1187-1/2B


Stock Levels
1479 In stock
Attributes
  • Inside Diameter
    1.187 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1312-1B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.312 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2250-1/2B


Stock Levels
150 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2460-1B


Stock Levels
200 In stock
Attributes
  • Inside Diameter
    2.460 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM2687-1-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.687 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3000-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.000 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM3375-1B


Stock Levels
149 In stock
Attributes
  • Inside Diameter
    3.375 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1250-1/2C


Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1375-1D


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.375 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM1593-1-1/2B


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    1.593 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit