Menu Search

Flexible Pipe Caps

In stock

Rotational Moulded Cap protects threaded pipe ends. Due to its softer material it allows for easier fitting on pipes. These caps have outstanding toughness and are puncture resistant with good flexibility which makes assembly or removal easier.

They are used to fit different pipe and tubing configurations, and they can be used in applications such as automotive, HVAC, construction, and industrial equipment. These caps provide protection from dust, dirt, and moisture.

  • Material: PE
  • Colour: Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$2.7442 - $3.4601 Request the lead time here
6 in
$7.1127 - $88.896 556 In stock
2.717 in
$492.0525 - $1,386.4214 Request the lead time here
56.000 in
$7.0194 - $87.7533 550 In stock
2.374 in
$75.0903 - $210.813 25 In stock
17.913 in
$7.3925 - $92.5106 109 In stock
3.386 in
$28.2174 - $103.5645 543 In stock
10.748 in
$326.4801 - $919.8812 4 In stock
44.000 in
$14.1788 - $177.2556 65 In stock
6.626 in
$363.7923 - $1,023.4454 Request the lead time here
54.000 in
$9.0717 - $113.1486 324 In stock
4.000 in
$261.1842 - $3,690.6017 Request the lead time here
38.012 in
$659.9562 - $1,857.7421 Request the lead time here
60.000 in
$89.549 - $252.0195 20 In stock
24.000 in
$232.0343 - $652.3073 Request the lead time here
34.000 in
$75.7901 - $1,067.5899 25 In stock
20.000 in
$21.1979 - $78.0756 318 In stock
8.625 in
$9.1881 - $114.8279 268 In stock
4.500 in
$781.2207 - $2,192.9672 Request the lead time here
1.625 in
$43.8417 - $123.0132 36 In stock
16.000 in
  • of 2
Standard Sizes Pipe Cap - Inside Diameter - 152.4 mm | 6 in Inside Height - 47.0 mm | 1.85 in Yellow

803083

Price Range
$3.4601 - $2.7442

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    No
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    6 in
Flexible Pipe Cap - Inside Diameter 69 mm | 2.717 in ; PE ; Yellow

FPC34140A

Price Range
$88.896 - $7.1127

Stock Levels
556 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    2.717 in
Flexible Pipe Cap - Inside Diameter 1422.4 mm | 56.000 in ; PE ; Yellow

FPC34252A

Price Range
$1,386.4214 - $492.0525

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    56.000 in
Flexible Pipe Cap - Inside Diameter 60.3 mm | 2.374 in ; PE ; Yellow

FPC34137A

Price Range
$87.7533 - $7.0194

Stock Levels
550 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    2.374 in
Flexible Pipe Cap - Inside Diameter 455 mm | 17.913 in ; PE ; Yellow

FPC34211A

Price Range
$210.813 - $75.0903

Stock Levels
25 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    17.913 in
Flexible Pipe Cap - Inside Diameter 86 mm | 3.386 in ; PE ; Yellow

FPC34151A

Price Range
$92.5106 - $7.3925

Stock Levels
109 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    3.386 in
Flexible Pipe Cap - Inside Diameter 273 mm | 10.748 in ; PE ; Yellow

FPC31735A

Price Range
$103.5645 - $28.2174

Stock Levels
543 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    10.748 in
Flexible Pipe Cap - Inside Diameter 1117.6 mm | 44.000 in ; PE ; Yellow

FPC34248A

Price Range
$919.8812 - $326.4801

Stock Levels
4 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    44.000 in
Flexible Pipe Cap - Inside Diameter 168.3 mm | 6.626 in ; PE ; Yellow

FPC34179A

Price Range
$177.2556 - $14.1788

Stock Levels
65 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    6.626 in
Flexible Pipe Cap - Inside Diameter 1371.6 mm | 54.000 in ; PE ; Yellow

FPC39127A

Price Range
$1,023.4454 - $363.7923

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    54.000 in
Flexible Pipe Cap - Inside Diameter 101.6 mm | 4.000 in ; PE ; Yellow

FPC32709A

Price Range
$113.1486 - $9.0717

Stock Levels
324 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    4.000 in
Flexible Pipe Cap - Inside Diameter 965.5 mm | 38.012 in ; PE ; Yellow

FPC34244A

Price Range
$3,690.6017 - $261.1842

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    38.012 in
Flexible Pipe Cap - Inside Diameter 1524 mm | 60.000 in ; PE ; Yellow

FPC34254A

Price Range
$1,857.7421 - $659.9562

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    60.000 in
Flexible Pipe Cap - Inside Diameter 609.6 mm | 24.000 in ; PE ; Yellow

FPC31739A

Price Range
$252.0195 - $89.549

Stock Levels
20 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    24.000 in
Flexible Pipe Cap - Inside Diameter 863.6 mm | 34.000 in ; PE ; Yellow

FPC34240A

Price Range
$652.3073 - $232.0343

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    34.000 in
Flexible Pipe Cap - Inside Diameter 508 mm | 20.000 in ; PE ; Yellow

FPC31689A

Price Range
$1,067.5899 - $75.7901

Stock Levels
25 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    20.000 in
Flexible Pipe Cap - Inside Diameter 219.1 mm | 8.625 in ; PE ; Yellow

FPC31733A

Price Range
$78.0756 - $21.1979

Stock Levels
318 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    8.625 in
Flexible Pipe Cap - Inside Diameter 114.3 mm | 4.500 in ; PE ; Yellow

FPC34169A

Price Range
$114.8279 - $9.1881

Stock Levels
268 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    4.500 in
Flexible Pipe Cap - Inside Diameter 41.3 mm | 1.625 in ; PE ; Yellow

FPC34256A

Price Range
$2,192.9672 - $781.2207

Stock Levels
Request the lead time here
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    1.625 in
Flexible Pipe Cap - Inside Diameter 406.4 mm | 16.000 in ; PE ; Yellow

FPC31664A

Price Range
$123.0132 - $43.8417

Stock Levels
36 In stock
Attributes
  • Vent Hole
    N
  • Fitting Style
    Push Fit
  • Colour
    Yellow
  • Full Material
    Polyethylene
  • Inside Diameter
    16.000 in