Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Folding Lid Stays, also known as Telescopic Stays, are used in various applications to support and control the movement of lids on cabinets, chests, or storage boxes. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, cabinets or furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Number of Positions | Closed Length | Extended Length | Maximum Load Capacity | Screw Hole Diameter | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $38.60 - $38.60 | 22 In stock |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversible
|
||
| $10.50 - $10.50 | Request the lead time here |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversible