Menu Search

Grips - Round Tapered

In stock

Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips.

Most of our range is made from Polyvinyl Chloride (PVC). PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals.

These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.

  • Colors: Black and Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability End Flange Colour Material Grip Type Hole Diameter Length View
917 In stock
No
Black
PVC
Tapered Grip
Request the lead time here
No
Red
PVC
Tapered Grip
0.880 in
Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
598 In stock
No
Black
PVC
Tapered Grip
Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
1909 In stock
No
Red
PVC
Tapered Grip
1.250 in
117 In stock
No
Black
PVC
Tapered Grip
0.875 in
Request the lead time here
No
Black
PVC
Tapered Grip
1.130 in
Request the lead time here
No
Red
PVC
Tapered Grip
0.750 in
652 In stock
No
Black
PVC
Tapered Grip
Request the lead time here
No
Black
PVC
Tapered Grip
0.880 in
271 In stock
No
Black
PVC
Tapered Grip
1.060 in
11 In stock
No
Black
PVC
Tapered Grip
0.750 in
Request the lead time here
No
Black
PVC
Tapered Grip
0.750 in
Request the lead time here
No
Black
PVC
Tapered Grip
Request the lead time here
No
Black
PVC
Tapered Grip
1.750 in
Request the lead time here
No
Black
PVC
Tapered Grip
1.000 in
126 In stock
No
Black
PVC
Tapered Grip
1.500 in
100 In stock
No
Black
PVC
Tapered Grip
0.940 in
750 In stock
No
Black
PVC
Tapered Grip
1.250 in
  • of 2
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP1000A


Stock Levels
917 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000C


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD10005000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

GRIP0400A


Stock Levels
598 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10004000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500C


Stock Levels
1909 In stock
Attributes
  • Hole Diameter
    1.250 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 128.6 mm | 5.063 in ; Grip Type:Tapered Grip ;

GRIP0200A


Stock Levels
117 In stock
Attributes
  • Hole Diameter
    0.875 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:28.6 mm | 1.125 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD11255000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.130 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000D


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 109.6 mm | 4.313 in ; Grip Type:Tapered Grip ;

GRIP0900A


Stock Levels
652 In stock
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:22.2 mm | 0.875 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD08755000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.880 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:27 mm | 1.062 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD10624000A


Stock Levels
271 In stock
Attributes
  • Hole Diameter
    1.060 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD07504000A


Stock Levels
11 In stock
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:19.1 mm | 0.750 in ; Inside Length : 127 mm | 5.000 in ; Grip Type:Tapered Grip ;

VGRD07505000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500B


Stock Levels
Request the lead time here
Attributes
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
Tube End Grip - Hole Diameter:44.5 mm | 1.750 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD17504000A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.750 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:25.4 mm | 1.000 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD10004500A


Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    1.000 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:38.1 mm | 1.500 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD15004000A


Stock Levels
126 In stock
Attributes
  • Hole Diameter
    1.500 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:23.8 mm | 0.937 in ; Inside Length : 101.6 mm | 4.000 in ; Grip Type:Tapered Grip ;

VGRD09374000A


Stock Levels
100 In stock
Attributes
  • Hole Diameter
    0.940 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride
Tube End Grip - Hole Diameter:31.8 mm | 1.250 in ; Inside Length : 114.3 mm | 4.500 in ; Grip Type:Tapered Grip ;

VGRD12504500A


Stock Levels
750 In stock
Attributes
  • Hole Diameter
    1.250 in
  • Grip Type
    Tapered Grip
  • Handle Shape
    Round
  • End Flange
    No
  • Full Material
    Polyvinyl Chloride