Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Protects wires, cables, tubing, and hoses. Installs instantly by simply snapping into hole. Excellent adhesion, designed to fit standard sheet metal holes.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $1.055 - $1.3518 | 919 In stock |
|
0.969 in
24.6 mm
|
0.063 in
1.6 mm
|
||
| $0.2951 - $0.4785 | Request the lead time here |
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3959 - $0.6204 | Request the lead time here |
|
0.61 in
15.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1883 - $0.3044 | 6000 In stock |
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
||
| $0.1658 - $0.2687 | 26000 In stock |
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
||
| $0.6906 - $1.1177 | 6000 In stock |
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
||
| $0.8738 - $1.4121 | 6000 In stock |
|
0.858 in
21.8 mm
|
0.063 in
1.6 mm
|
||
| $0.1536 - $0.2486 | Request the lead time here |
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
||
| $0.3645 - $0.5913 | 19000 In stock |
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
||
| $0.2033 - $0.3279 | 39000 In stock |
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
||
| $0.3114 - $0.5117 | 11300 In stock |
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
||
| $0.4007 - $0.6591 | 2000 In stock |
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| $0.173 - $0.2801 | 2500 In stock |
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| $0.3452 - $0.56 | Request the lead time here |
|
0.496 in
12.6 mm
|
0.063 in
1.6 mm
|
||
| $0.1409 - $0.2277 | 13000 In stock |
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
||
| $0.413 - $0.6516 | 14000 In stock |
|
0.673 in
17.1 mm
|
0.063 in
1.6 mm
|
||
| $0.128 - $0.2426 | 9322 In stock |
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
||
| $0.1947 - $0.369 | Request the lead time here |
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.339 - $0.6443 | 4981 In stock |
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
||
| $0.3542 - $0.6753 | Request the lead time here |
|
0.492 in
12.5 mm
|
0.047 in
1.2 mm