Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0608 - $0.0833 | Request the lead time here |
1/4-20
|
|
0.750 in
19.1 mm
|
||
$0.1119 - $0.1535 | Request the lead time here |
1/4-20
|
|
2.500 in
63.5 mm
|
||
$0.0623 - $0.0854 | Request the lead time here |
1/4-20
|
|
1.250 in
31.8 mm
|
||
$0.0623 - $0.0854 | Request the lead time here |
1/4-20
|
|
1.250 in
31.8 mm
|
||
$0.0641 - $0.0879 | Request the lead time here |
1/4-20
|
|
2.000 in
50.8 mm
|
||
$0.0591 - $0.081 | Request the lead time here |
1/4-28
|
|
0.5 in
12.7 mm
|
||
$0.062 - $0.0849 | Request the lead time here |
1/4-28
|
|
0.250 in
6.4 mm
|
||
$0.0633 - $0.087 | Request the lead time here |
1/4-28
|
|
0.752 in
19.1 mm
|
||
$0.078 - $0.0909 | Request the lead time here |
1/4-20
|
|
0.313 in
8 mm
|
||
$0.0837 - $0.0918 | Request the lead time here |
1/4-20
|
|
0.500 in
12.7 mm
|
||
$0.057 - $0.0665 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
$0.0609 - $0.0711 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.0683 - $0.0798 | Request the lead time here |
#6-32
|
|
1.625 in
41.3 mm
|
||
$0.0585 - $0.0681 | Request the lead time here |
#6-32
|
|
0.314 in
8 mm
|
||
$0.0608 - $0.071 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.0645 - $0.0755 | Request the lead time here |
#8-32
|
|
1.250 in
31.8 mm
|
||
$0.0663 - $0.0776 | Request the lead time here |
#10-24
|
|
0.250 in
6.4 mm
|
||
$0.0581 - $0.0675 | Request the lead time here |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.0704 - $0.0819 | Request the lead time here |
#6-32
|
|
2.000 in
50.8 mm
|
||
$0.0609 - $0.0711 | Request the lead time here |
#8-32
|
|
0.313 in
8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue