Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Hook and Loop Rolls are great for cables that need to be securely held together but must also be released and resealed regularly. When these two surfaces are forced together, they form a strong and adaptable bond that remains hard until purposely separated.
Available in rolls that can be trimmed to any length requested. It is simple to install by pressing both sides to create a secure and adjustable connection. It not only saves time but also decreases the chance of material damage. Commonly used in applications for industrial and commercial.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Overall Width | View | |
|---|---|---|---|---|---|---|
| $17.10 - $21.60 | Request the lead time here |
|
Grey
|
0.500 in
12.7 mm
|
||
| $100.60 - $128.70 | Request the lead time here |
|
Red
|
|
||
| $136.30 - $173.10 | Request the lead time here |
|
Red
|
1.000 in
25.4 mm
|
||
| $74.50 - $94.90 | Request the lead time here |
|
Red
|
0.500 in
12.7 mm
|
||
| $21.90 - $27.90 | Request the lead time here |
|
Grey
|
|
||
| $21.90 - $27.90 | Request the lead time here |
|
Red
|
|
||
| $27.30 - $34.90 | Request the lead time here |
|
Red
|
1.000 in
25.4 mm
|
||
| $17.10 - $21.60 | Request the lead time here |
|
Red
|
0.500 in
12.7 mm
|
||
| $17.10 - $21.60 | Request the lead time here |
|
Black
|
0.500 in
12.7 mm
|
||
| $17.10 - $21.60 | Request the lead time here |
|
Blue
|
0.500 in
12.7 mm
|
||
| $21.90 - $27.90 | 14 In stock |
|
Black
|
|
||
| $21.90 - $27.90 | Request the lead time here |
|
Blue
|
|
||
| $27.30 - $34.90 | Request the lead time here |
|
Blue
|
1.000 in
25.4 mm
|
||
| $95.90 - $122.50 | Request the lead time here |
|
Black
|
|
||
| $129.80 - $164.90 | 83 In stock |
|
Black
|
1.000 in
25.4 mm
|
||
| $74.50 - $94.90 | 10 In stock |
|
Black
|
0.500 in
12.7 mm
|
||
| $27.30 - $34.90 | Request the lead time here |
|
Grey
|
1.000 in
25.4 mm
|
||
| $31.70 - $40.20 | Request the lead time here |
|
Black
|
1.000 in
25.4 mm
|
||
| $100.60 - $128.70 | Request the lead time here |
|
Blue
|
|
||
| $136.30 - $173.10 | Request the lead time here |
|
Blue
|
1.000 in
25.4 mm