Mining Safety Approved Hose Protection Nylon sleeves are dense but not bulky for optimum UV, burst resistance and abrasion protection. Essentra offers two styles. Our standard line of sight sleeve which protects people, environment and machinery against hydraulic hose oil leakage and spills. These are MSHA approved, meet ISO 6945 abrasion standard, Fed-STD-191 test method 5309 and ASTM D6770. Our second style is our Burst Guard Double sleeve which is our heaviest performance line specifically designed for high abrasion, weather resistance and controls hose bursts. It is two layers of nylon multifilament sleeve woven together that makes it tougher and more durable than any single layered sleeve. When the black outer layer wears away and you can see the yellow inner layer it is time to replace your sleeve.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Flat Width | Compatible Hose Diameter | View | |
---|---|---|---|---|---|
$142.00 - $165.50 | Request the lead time here |
1.339 in
34 mm
|
0.787 in
20 mm
|
||
$480.50 - $560.00 | Request the lead time here |
4.606 in
117 mm
|
2.953 in
75 mm
|
||
$398.60 - $464.60 | Request the lead time here |
3.819 in
97 mm
|
2.362 in
60 mm
|
||
Request the lead time here |
2.835 in
72 mm
|
1.772 in
45.0 mm
|
|||
Request the lead time here |
5.354 in
136 mm
|
3.346 in
85.0 mm
|
|||
Request the lead time here |
2.323 in
59 mm
|
1.378 in
35.0 mm
|
|||
Request the lead time here |
4.606 in
117 mm
|
2.953 in
75.0 mm
|
|||
Request the lead time here |
2.559 in
65 mm
|
1.575 in
40.0 mm
|
|||
Request the lead time here |
1.929 in
49 mm
|
1.181 in
30.0 mm
|
|||
Request the lead time here |
5.669 in
144 mm
|
3.543 in
90.0 mm
|
|||
$1,650.20 - $2,012.50 | 32 In stock |
4.650 in
118.1 mm
|
2.870 in
72.9 mm
|
||
$475.80 - $580.30 | Request the lead time here |
1.180 in
30 mm
|
0.670 in
17 mm
|
||
$2,084.60 - $2,542.20 | 16 In stock |
5.910 in
150.1 mm
|
3.660 in
93 mm
|
||
$1,068.40 - $1,302.80 | 1 In stock |
3.070 in
78 mm
|
1.850 in
47 mm
|
||
$1,512.70 - $1,844.90 | 5 In stock |
4.210 in
106.9 mm
|
2.600 in
66 mm
|
||
$627.00 - $764.60 | Request the lead time here |
1.690 in
42.9 mm
|
0.980 in
24.9 mm
|
||
$2,382.50 - $2,905.60 | 2 In stock |
7.090 in
180.1 mm
|
4.410 in
112 mm
|
||
$898.80 - $1,096.30 | Request the lead time here |
2.640 in
67.1 mm
|
1.570 in
39.9 mm
|
||
$1,028.30 - $1,254.10 | 2 In stock |
2.870 in
72.9 mm
|
1.730 in
43.9 mm
|
||
$788.50 - $961.60 | 1 In stock |
2.050 in
52.1 mm
|
1.220 in
31 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue