Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.1092 - $0.1274 Request the lead time here
#10-32
0.395 in
2.000 in
$0.0872 - $0.1017 1000 In stock
#4-40
0.317 in
1.000 in
$0.0474 - $0.065 2000 In stock
M3
0.299 in
0.197 in
$0.0548 - $0.075 Request the lead time here
M3 x 0.5
0.319 in
1.378 in
$0.0519 - $0.0714 Request the lead time here
M3.5 x 0.6
0.335 in
0.787 in
$0.0717 - $0.0983 31000 In stock
M4
0.382 in
0.472 in
$0.0578 - $0.0792 Request the lead time here
M5 x 0.8
0.394 in
0.394 in
$0.0674 - $0.0924 Request the lead time here
M6 x 1.0
0.48 in
0.315 in
$0.099 - $0.1359 Request the lead time here
M6 x 1.0
0.48 in
2.362 in
$0.0473 - $0.0648 Request the lead time here
M3 x 0.5
0.319 in
0.157 in
$0.0503 - $0.0689 Request the lead time here
M3 x 0.5
0.319 in
0.984 in
$0.0516 - $0.0708 Request the lead time here
M3.5 x 0.6
0.335 in
0.63 in
$0.0527 - $0.0722 13000 In stock
M4
0.382 in
0.394 in
$0.0573 - $0.0788 10000 In stock
M5
0.394 in
0.315 in
$0.0671 - $0.0918 Request the lead time here
M6 x 1.0
0.48 in
0.197 in
$0.0963 - $0.132 Request the lead time here
M6 x 1.0
0.48 in
1.378 in
$0.1004 - $0.1167 Request the lead time here
#6-32
0.336 in
1.750 in
$0.0903 - $0.1052 Request the lead time here
#4-40
0.317 in
1.125 in
$0.089 - $0.1035 1000 In stock
#8-32
0.381 in
0.750 in
$0.0914 - $0.107 Request the lead time here
#4-40
0.317 in
1.188 in
  • of 14
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in; Head Diameter 10 mm | 0.395 in

091032200TEG

Price Range
$0.1274 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #4-40; Thread Length 25.4 mm | 1.000 in; Head Diameter 8.1 mm | 0.317 in

090440100TEG

Price Range
$0.1017 - $0.0872

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.000 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural PA Slotted Drive Round Slotted Head Knurled Screw - Thread Size M3; Thread Length 5.0 mm | 0.197 in; Head Diameter 7.6 mm | 0.299 in

50M030050T005

Price Range
$0.065 - $0.0474

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.299 in
  • Head Height
    0.205 in
  • Thread Length
    0.197 in
  • Thread Size
    M3
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size M3; Thread Length 35.0 mm | 1.378 in; Head Diameter 7.6 mm | 0.299 in

50M030050T035

Price Range
$0.075 - $0.0548

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.378 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon Slotted Drive Thumb Screw - Thread Size M3.5; Thread Length 20.0 mm | 0.787 in

50M035060T020

Price Range
$0.0714 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.787 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural PA Slotted Drive Round Slotted Head Knurled Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.7 mm | 0.382 in

50M040070T012

Price Range
$0.0983 - $0.0717

Stock Levels
31000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    0.472 in
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    PA
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

50M050080T010

Price Range
$0.0792 - $0.0578

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.394 in
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M6; Thread Length 8.0 mm | 0.315 in; Head Diameter 12.2 mm | 0.48 in

50M060100T008

Price Range
$0.0924 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in; Head Diameter 12.2 mm | 0.48 in

50M060100T060

Price Range
$0.1359 - $0.099

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    2.362 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 7.6 mm | 0.299 in

50M030050T004

Price Range
$0.0648 - $0.0473

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.157 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 7.6 mm | 0.299 in

50M030050T025

Price Range
$0.0689 - $0.0503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.984 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon Slotted Drive Thumb Screw - Thread Size M3.5; Thread Length 16.0 mm | 0.63 in

50M035060T016

Price Range
$0.0708 - $0.0516

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.63 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural PA Slotted Drive Round Slotted Head Knurled Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.7 mm | 0.382 in

50M040070T010

Price Range
$0.0722 - $0.0527

Stock Levels
13000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Thread Length
    0.394 in
  • Thread Size
    M4
  • Colour
    Natural
  • Material
    PA
Natural PA Slotted Drive Round Slotted Head Knurled Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 10.0 mm | 0.394 in

50M050080T008

Price Range
$0.0788 - $0.0573

Stock Levels
10000 In stock
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.307 in
  • Thread Length
    0.315 in
  • Thread Size
    M5
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M6; Thread Length 5.0 mm | 0.197 in; Head Diameter 12.2 mm | 0.48 in

50M060100T005

Price Range
$0.0918 - $0.0671

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M6; Thread Length 35.0 mm | 1.378 in; Head Diameter 12.2 mm | 0.48 in

50M060100T035

Price Range
$0.132 - $0.0963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.48 in
  • Head Height
    0.307 in
  • Thread Length
    1.378 in
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #6-32; Thread Length 44.5 mm | 1.750 in; Head Diameter 8.5 mm | 0.336 in

090632175TEG

Price Range
$0.1167 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.336 in
  • Head Height
    0.243 in
  • Thread Length
    1.750 in
  • Thread Size
    #6-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #4-40; Thread Length 28.6 mm | 1.125 in; Head Diameter 8.1 mm | 0.317 in

090440112TEG

Price Range
$0.1052 - $0.0903

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.125 in
  • Thread Size
    #4-40
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 9.7 mm | 0.381 in

090832075TEG

Price Range
$0.1035 - $0.089

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    0.750 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #4-40; Thread Length 30.1 mm | 1.187 in; Head Diameter 8.1 mm | 0.317 in

090440118TEG

Price Range
$0.107 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.317 in
  • Head Height
    0.216 in
  • Thread Length
    1.188 in
  • Thread Size
    #4-40
  • Colour
    Natural