Menu Search

Knurled Thumb Screws - Slotted/Plastic

In stock

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA, Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
273 results
Product SKUs information
Item Code Price range Availability Thread Size Head Diameter Thread Length View
$0.0945 - $0.1101 1000 In stock
#10-24
0.395 in
0.250 in
$0.0923 - $0.1074 4000 In stock
#8-32
0.381 in
1.250 in
$0.0813 - $0.1118 Request the lead time here
#8-32
0.381 in
1.875 in
$0.0747 - $0.1025 1500 In stock
#10-24
0.395 in
0.750 in
$0.0917 - $0.1257 3000 In stock
1/4-28
0.480 in
1.000 in
$0.0776 - $0.1062 500 In stock
#10-24
0.395 in
1.500 in
$0.0747 - $0.1025 500 In stock
#10-32
0.395 in
0.750 in
$0.1118 - $0.1304 4000 In stock
1/4-20
0.480 in
0.375 in
$0.0723 - $0.099 Request the lead time here
1/4-28
0.480 in
0.188 in
$0.0863 - $0.1184 2000 In stock
1/4-20
0.480 in
0.625 in
$0.0882 - $0.1211 3000 In stock
1/4-28
0.480 in
0.250 in
$0.0738 - $0.1013 Request the lead time here
#8-32
0.381 in
1.375 in
$0.0872 - $0.1197 1500 In stock
1/4-20
0.480 in
0.875 in
$0.0899 - $0.1233 8000 In stock
1/4-28
0.480 in
0.500 in
$0.0866 - $0.119 5500 In stock
1/4-20
0.480 in
0.750 in
$0.0761 - $0.1044 Request the lead time here
M4
0.413 in
1.378 in
$0.0551 - $0.0753 Request the lead time here
M3 x 0.5
0.319 in
1.654 in
$0.0498 - $0.0683 2000 In stock
M3 x 0.5
0.319 in
0.787 in
$0.0512 - $0.0702 Request the lead time here
M3.5 x 0.6
0.335 in
0.472 in
$0.0524 - $0.0719 3000 In stock
M4 x 0.7
0.382 in
0.315 in
  • of 14
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 6.4 mm | 0.250 in; Head Diameter 10 mm | 0.395 in

091024025TEG

Price Range
$0.1101 - $0.0945

Stock Levels
1000 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 31.8 mm | 1.250 in; Head Diameter 9.7 mm | 0.381 in

090832125TEG

Price Range
$0.1074 - $0.0923

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.250 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 47.6 mm | 1.875 in; Head Diameter 9.7 mm | 0.381 in

090832187TEG

Price Range
$0.1118 - $0.0813

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.875 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 19.1 mm | 0.750 in; Head Diameter 10 mm | 0.395 in

091024075TEG

Price Range
$0.1025 - $0.0747

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 25.4 mm | 1.000 in; Head Diameter 12.2 mm | 0.480 in

092528100TEG

Price Range
$0.1257 - $0.0917

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in; Head Diameter 10 mm | 0.395 in

091024150TEG

Price Range
$0.1062 - $0.0776

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #10-32; Thread Length 19.1 mm | 0.750 in; Head Diameter 10 mm | 0.395 in

091032075TEG

Price Range
$0.1025 - $0.0747

Stock Levels
500 In stock
Attributes
  • Head Diameter
    0.395 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    #10-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 9.5 mm | 0.375 in; Head Diameter 12.2 mm | 0.480 in

092520037TEG

Price Range
$0.1304 - $0.1118

Stock Levels
4000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.375 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 4.7 mm | 0.187 in; Head Diameter 12.2 mm | 0.480 in

092528018TEG

Price Range
$0.099 - $0.0723

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.188 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 15.9 mm | 0.625 in; Head Diameter 12.2 mm | 0.480 in

092520062TEG

Price Range
$0.1184 - $0.0863

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.625 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 6.4 mm | 0.250 in; Head Diameter 12.2 mm | 0.480 in

092528025TEG

Price Range
$0.1211 - $0.0882

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.250 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size #8-32; Thread Length 34.9 mm | 1.375 in; Head Diameter 9.7 mm | 0.381 in

090832137TEG

Price Range
$0.1013 - $0.0738

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.381 in
  • Head Height
    0.280 in
  • Thread Length
    1.375 in
  • Thread Size
    #8-32
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 22.2 mm | 0.875 in; Head Diameter 12.2 mm | 0.480 in

092520087TEG

Price Range
$0.1197 - $0.0872

Stock Levels
1500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-28; Thread Length 12.7 mm | 0.500 in; Head Diameter 12.2 mm | 0.480 in

092528050TEG

Price Range
$0.1233 - $0.0899

Stock Levels
8000 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.500 in
  • Thread Size
    1/4-28
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in; Head Diameter 12.2 mm | 0.480 in

092520075TEG

Price Range
$0.119 - $0.0866

Stock Levels
5500 In stock
Attributes
  • Head Diameter
    0.480 in
  • Head Height
    0.305 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Colour
    Natural
Natural PA Slotted Drive Knurled Head Knurled Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 10.5 mm | 0.413 in

50M040070T035

Price Range
$0.1044 - $0.0761

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.413 in
  • Head Height
    0.319 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head Thumb Screw - Thread Size M3; Thread Length 42.0 mm | 1.654 in; Head Diameter 7.6 mm | 0.299 in

50M030050T042

Price Range
$0.0753 - $0.0551

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    1.654 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M3; Thread Length 20.0 mm | 0.787 in; Head Diameter 7.6 mm | 0.299 in

50M030050T020

Price Range
$0.0683 - $0.0498

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.319 in
  • Head Height
    0.217 in
  • Thread Length
    0.787 in
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Nylon Slotted Drive Thumb Screw - Thread Size M3.5; Thread Length 12.0 mm | 0.472 in

50M035060T012

Price Range
$0.0702 - $0.0512

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.24 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Natural Nylon Slotted Drive Pan Head N/A - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.7 mm | 0.382 in

50M040070T008

Price Range
$0.0719 - $0.0524

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.382 in
  • Head Height
    0.28 in
  • Thread Length
    0.315 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural