These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|
| $0.1971 - $0.2241 | Request the lead time here |
|
0.394 in
10.0 mm
|
||
| $0.1667 - $0.1893 | 8000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.2312 - $0.2628 | Request the lead time here |
|
0.512 in
13.0 mm
|
||
| $0.1157 - $0.1314 | 1000 In stock |
|
0.157 in
4.0 mm
|
||
| $0.1971 - $0.2241 | Request the lead time here |
|
0.394 in
10.0 mm
|
||
| $0.2312 - $0.2628 | 9000 In stock |
|
0.512 in
13.0 mm
|
||
| $0.1146 - $0.1302 | 4000 In stock |
|
0.752 in
19.1 mm
|
||
| $0.1667 - $0.1893 | Request the lead time here |
|
0.315 in
8.0 mm
|
||
| $0.1056 - $0.1199 | 13000 In stock |
|
0.626 in
15.9 mm
|
||
| $0.2312 - $0.2628 | 1000 In stock |
|
0.512 in
13.0 mm
|
||
| $0.1667 - $0.1893 | 2000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.1667 - $0.1893 | 1000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.1157 - $0.1314 | Request the lead time here |
|
0.118 in
3.0 mm
|
||
| $0.1227 - $0.1391 | Request the lead time here |
|
0.157 in
4.0 mm
|
||
| $0.0813 - $0.0923 | Request the lead time here |
|
0.189 in
4.8 mm
|
||
| $0.0881 - $0.1005 | 9000 In stock |
|
0.374 in
9.5 mm
|
||
| $0.1227 - $0.1391 | 2000 In stock |
|
0.157 in
4.0 mm
|
||
| $0.1388 - $0.158 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
| $0.1157 - $0.1314 | 2000 In stock |
|
0.079 in
2.0 mm
|
||
| $0.2651 - $0.3014 | 37000 In stock |
|
0.827 in
21.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue