Quantity | Unit price |
---|---|
1000 - 9999 | $0.3167 |
10000 - 24999 | $0.3009 |
25000 + | $0.2849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Thread Sizes (All) | #8-32 |
---|---|
Distance Across Flats | 0.250 in |
Distance Across Flats | 6.4 mm |
Internal Thread Length | 5.1 mm |
Internal Thread Length | 0.200 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Thread Length | 0.375 in |
Thread Length | 9.5 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue