Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
51 results
Product SKUs information
Item Code Price range Availability Minimum Overall Diameter Temperature Range Maximum Overall Diameter View
$5.7072 - $14.2682 8 In stock
1.547 in
1.774 in
$0.5736 - $1.4343 4850 In stock
0.472 in
0.551 in
$1.1804 - $2.951 8317 In stock
0.630 in
0.709 in
$3.7029 - $9.2571 1100 In stock
1.094 in
1.320 in
$2.0379 - $5.0952 850 In stock
0.886 in
0.945 in
$1.9517 - $4.8792 450 In stock
1.024 in
1.102 in
$1.0524 - $2.631 2000 In stock
0.709 in
0.787 in
$1.8626 - $4.6565 194 In stock
0.641 in
0.868 in
$3.0069 - $7.5173 228 In stock
1.125 in
1.250 in
$0.5736 - $1.4343 4650 In stock
0.315 in
0.394 in
$1.6956 - $4.2393 625 In stock
0.787 in
0.886 in
SFP17742000B $6.5703 - $16.4258 650 In stock
1.774 in
2.000 in
$0.8268 - $2.0673 3000 In stock
0.630 in
0.709 in
$0.2847 - $1.7766 11238 In stock
203 °F
$0.4872 - $1.2182 10811 In stock
0.236 in
0.315 in
$1.6509 - $4.1276 1300 In stock
0.945 in
1.024 in
$1.4285 - $3.5711 500 In stock
0.886 in
0.945 in
$0.515 - $1.2876 1465 In stock
0.157 in
0.236 in
7400 In stock
1.024 in
1.102 in
$0.4934 - $3.0896 245857 In stock
203 °F
  • of 3
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP15471774B

Price Range
$14.2682 - $5.7072

Stock Levels
8 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.547 in
  • Maximum Overall Diameter
    1.774 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP472551B

Price Range
$1.4343 - $0.5736

Stock Levels
4850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.472 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP630709A

Price Range
$2.951 - $1.1804

Stock Levels
8317 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP10941320B

Price Range
$9.2571 - $3.7029

Stock Levels
1100 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.094 in
  • Maximum Overall Diameter
    1.320 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP886945A

Price Range
$5.0952 - $2.0379

Stock Levels
850 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.886 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP10241102C

Price Range
$4.8792 - $1.9517

Stock Levels
450 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP709787C

Price Range
$2.631 - $1.0524

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.709 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP641868B

Price Range
$4.6565 - $1.8626

Stock Levels
194 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.641 in
  • Maximum Overall Diameter
    0.868 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP11251250B

Price Range
$7.5173 - $3.0069

Stock Levels
228 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.125 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP315394A

Price Range
$1.4343 - $0.5736

Stock Levels
4650 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.315 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP787886A

Price Range
$4.2393 - $1.6956

Stock Levels
625 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.787 in
Masking Flangeless Plug - 25.4 mm ; ; Black

SFP17742000B

Price Range
$16.4258 - $6.5703

Stock Levels
650 In stock
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    1.774 in
  • Maximum Overall Diameter
    2.000 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP630709C

Price Range
$2.0673 - $0.8268

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.630 in
Masking Flangeless Plug - ;

18409B

Price Range
$1.7766 - $0.2847

Stock Levels
11238 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP236315A

Price Range
$1.2182 - $0.4872

Stock Levels
10811 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.236 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP9541024B

Price Range
$4.1276 - $1.6509

Stock Levels
1300 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.945 in
Masking Flangeless Plug - 25.4 mm ; 218.3 °C | 425 °F ; Black

SFP886945C

Price Range
$3.5711 - $1.4285

Stock Levels
500 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.886 in
Masking Flangeless Plug - 25.4 mm ; 315.6 °C | 600 °F ; Natural

SFP157236A

Price Range
$1.2876 - $0.515

Stock Levels
1465 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    1 in
  • Minimum Overall Diameter
    0.157 in
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP10241102A


Stock Levels
7400 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    55 Shore A Silicone
  • Colour
    Natural
  • Fitting Height
    1.000 in
  • Minimum Overall Diameter
    1.024 in
Masking Flangeless Plug - ;

18412B

Price Range
$3.0896 - $0.4934

Stock Levels
245857 In stock
Attributes
  • Full Material
    Thermoplastic Rubber
  • Colour
    Black
  • Temperature Range
    203 °F