Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $1.1598 - $7.1434 | 1850 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $1.3633 - $8.4584 | 4100 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $0.4902 - $3.0488 | 2965 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm
|
||
| $1.022 - $6.3064 | 1898 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
| $2.6628 - $16.4678 | 7600 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $0.5472 - $3.3772 | 3350 In stock |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
| $1.5785 - $9.7434 | 1300 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
| $1.7786 - $10.9986 | Request the lead time here |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
||
| $0.5472 - $3.3772 | 4650 In stock |
0.315 in
8 mm
|
|
0.394 in
10 mm
|
||
| $4.0949 - $25.3442 | 200 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $3.7658 - $23.2819 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.273 - $3.4515 | 11238 In stock |
|
203 °F
95 °C
|
|
||
| $3.5268 - $21.8174 | 1100 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| $0.3826 - $2.3612 | 28627 In stock |
0.315 in
8 mm
|
|
0.394 in
10 mm
|
||
| $1.1329 - $7.0236 | 431 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $5.5295 - $34.1014 | 1594 In stock |
1.320 in
33.5 mm
|
|
1.547 in
39.3 mm
|
||
| $1.6556 - $10.2215 | 2219 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $1.9489 - $12.0445 | 1950 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $1.127 - $6.9936 | 8317 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $0.7089 - $8.8619 | 2000 In stock |
|
203 °F
95 °C
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue