Flexible Foam Cord can be used like a gasket, for the masking of threads, grooves, slots and keyways.
The foam cord can be cut to a desired length and can also be used multiple times. Suitable applications include; powder coating, e-coating, plating and anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Outside Diameter | View | |
|---|---|---|---|---|
| 1426385 | 1 In stock |
0.187 in
4.7 mm
|
||
| 9 In stock |
1.500 in
38.1 mm
|
|||
| 6 In stock |
0.500 in
12.7 mm
|
|||
| 9 In stock |
0.625 in
15.9 mm
|
|||
| 10 In stock |
0.250 in
6.4 mm
|
|||
| 7 In stock |
0.875 in
22.2 mm
|
|||
| 1426395 | 1 In stock |
0.750 in
19.1 mm
|
||
| 7 In stock |
1.750 in
44.5 mm
|
|||
| Request the lead time here |
0.125 in
3.2 mm
|
|||
| 4 In stock |
1.250 in
31.8 mm
|
|||
| 12 In stock |
0.312 in
7.9 mm
|
|||
| 2 In stock |
2.000 in
50.8 mm
|
|||
| 6 In stock |
1.000 in
25.4 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue