Menu Search

Masking Washer Caps

In stock

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Natural Silicone (55 Shore A) - 316 degrees C (600 degrees F)
  • Black Ethylene Propylene Diene Monomer (EPDM) (50 Shore A) - 218 degrees C (425 degrees F)

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Cap Inside Diameter Inside Height Temperature Range Washer Diameter View
1300 In stock
0.500 in
1.000 in
1.000 in
5250 In stock
0.500 in
1.000 in
1.000 in
  • of 2
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Natural

WC0500100A


Stock Levels
1300 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in
Masking Washer Caps - Cap Inside Diameter - 12.7 mm | 0.500 in ; Outside Diameter - 15.4 mm | 0.606 in ; Black

WC0500100B


Stock Levels
5250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit
  • Washer Diameter
    1.000 in
  • Cap Inside Diameter
    0.500 in