Menu Search

Nylon Cheese Head Screws

In stock

Cheese Head screws have a head with a flat top and flat backing, making them ideal for slotted drives. It allows them to distribute pressure evenly across the material's surface or part being fastened.

It is lightweight, vibration, chemical, and electrical and provides good resistance to vibrations and corrosion due to their material. Easy to install and remove using a screwdriver. Used in various applications, including electrical equipment, automotive repair or machinery construction.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.0837 - $0.1149 Request the lead time here
M4
1.378 in
$0.3005 - $0.4121 Request the lead time here
M8
1.181 in
$0.0554 - $0.0758 Request the lead time here
M2.5
0.984 in
$0.3252 - $0.4461 Request the lead time here
M10
0.787 in
$0.0545 - $0.0746 Request the lead time here
M2
0.63 in
$0.2982 - $0.4091 Request the lead time here
M8
0.787 in
$0.0563 - $0.0773 Request the lead time here
M3.5
0.472 in
$0.0576 - $0.0792 Request the lead time here
M3.5
0.984 in
$0.1005 - $0.1377 Request the lead time here
M6
0.394 in
$0.0522 - $0.0716 Request the lead time here
M2
0.197 in
$0.0674 - $0.0924 Request the lead time here
M5
1.575 in
$0.0524 - $0.0719 2000 In stock
M3
0.236 in
$0.0524 - $0.0719 Request the lead time here
M2.5
0.236 in
$0.0503 - $0.0689 70000 In stock
M2
0.984 in
$0.0471 - $0.0647 Request the lead time here
M2
0.157 in
$0.0503 - $0.0689 17000 In stock
M2.5
0.984 in
$0.0473 - $0.0648 3000 In stock
M3
0.157 in
$0.0512 - $0.0701 21000 In stock
M3.5
0.472 in
$0.0761 - $0.1044 10000 In stock
M4 x 0.7
1.378 in
$0.0612 - $0.084 16000 In stock
M5
1.575 in
  • of 10
Machine Screw Slotted Drive M4 35.0 mm Nylon Black

50M040070D035B

Price Range
$0.1149 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.276 in
  • Head Height
    0.102 in
  • Thread Length
    1.378 in
  • Thread Size
    M4
  • Colour
    Black
Machine Screw Slotted Drive M8 30.0 mm Nylon Black

50M080125D030B

Price Range
$0.4121 - $0.3005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    1.181 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive M2.5 25.0 mm Nylon Black

50M025045D025B

Price Range
$0.0758 - $0.0554

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Black
Machine Screw Slotted Drive M10 20.0 mm Nylon Black

50M100150D020B

Price Range
$0.4461 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.614 in
  • Head Height
    0.236 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Colour
    Black
Machine Screw Slotted Drive M2 16.0 mm Nylon Black

50M020040D016B

Price Range
$0.0746 - $0.0545

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.63 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive M8 20.0 mm Nylon Black

50M080125D020B

Price Range
$0.4091 - $0.2982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.512 in
  • Head Height
    0.197 in
  • Thread Length
    0.787 in
  • Thread Size
    M8
  • Colour
    Black
Machine Screw Slotted Drive M3.5 12.0 mm Nylon Black

50M035060D012B

Price Range
$0.0773 - $0.0563

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M3.5 25.0 mm Nylon Black

50M035060D025B

Price Range
$0.0792 - $0.0576

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.984 in
  • Thread Size
    M3.5
  • Colour
    Black
Machine Screw Slotted Drive M6 10.0 mm Nylon Black

50M060100D010B

Price Range
$0.1377 - $0.1005

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.394 in
  • Head Height
    0.154 in
  • Thread Length
    0.394 in
  • Thread Size
    M6
  • Colour
    Black
Machine Screw Slotted Drive M2 5.0 mm Nylon Black

50M020040D005B

Price Range
$0.0716 - $0.0522

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.197 in
  • Thread Size
    M2
  • Colour
    Black
Machine Screw Slotted Drive M5 40.0 mm Nylon Black

50M050080D040B

Price Range
$0.0924 - $0.0674

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Black
Machine Screw Slotted Drive M3 6.0 mm Nylon Black

50M030050D006B

Price Range
$0.0719 - $0.0524

Stock Levels
2000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.236 in
  • Thread Size
    M3
  • Colour
    Black
Machine Screw Slotted Drive M2.5 6.0 mm Nylon Black

50M025045D006B

Price Range
$0.0719 - $0.0524

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.236 in
  • Thread Size
    M2.5
  • Colour
    Black
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 25.0 mm | 0.984 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D025

Price Range
$0.0689 - $0.0503

Stock Levels
70000 In stock
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.984 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2; Thread Length 4.0 mm | 0.157 in; Head Diameter 3.8 mm | 0.15 in; Head Height 1.3 mm | 0.051 in

50M020040D004

Price Range
$0.0647 - $0.0471

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.15 in
  • Head Height
    0.051 in
  • Thread Length
    0.157 in
  • Thread Size
    M2
  • Colour
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M2.5; Thread Length 25.0 mm | 0.984 in; Head Diameter 4.5 mm | 0.177 in; Head Height 1.6 mm | 0.063 in

50M025045D025

Price Range
$0.0689 - $0.0503

Stock Levels
17000 In stock
Attributes
  • Head Diameter
    0.177 in
  • Head Height
    0.063 in
  • Thread Length
    0.984 in
  • Thread Size
    M2.5
  • Colour
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.5 mm | 0.217 in; Head Height 2.0 mm | 0.079 in

50M030050D004

Price Range
$0.0648 - $0.0473

Stock Levels
3000 In stock
Attributes
  • Head Diameter
    0.217 in
  • Head Height
    0.079 in
  • Thread Length
    0.157 in
  • Thread Size
    M3
  • Colour
    Natural
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M3.5; Thread Length 12.0 mm | 0.472 in; Head Diameter 6.0 mm | 0.236 in; Head Height 2.4 mm | 0.094 in

50M035060D012

Price Range
$0.0701 - $0.0512

Stock Levels
21000 In stock
Attributes
  • Head Diameter
    0.236 in
  • Head Height
    0.094 in
  • Thread Length
    0.472 in
  • Thread Size
    M3.5
  • Colour
    Natural
Natural Nylon Slotted Drive Socket Head Machine Screw - Thread Size M4; Thread Length 35.0 mm | 1.378 in; Head Diameter 7.0 mm | 0.276 in; Head Height 2.6 mm | 0.102 in

50M040070D035

Price Range
$0.1044 - $0.0761

Stock Levels
10000 In stock
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Drive Type
    Slotted Drive
  • Head Type
    Cheese Head
Natural Nylon Slotted Drive Cheese Head Machine Screw - Thread Size M5; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.5 mm | 0.335 in; Head Height 3.3 mm | 0.13 in

50M050080D040

Price Range
$0.084 - $0.0612

Stock Levels
16000 In stock
Attributes
  • Head Diameter
    0.335 in
  • Head Height
    0.13 in
  • Thread Length
    1.575 in
  • Thread Size
    M5
  • Colour
    Natural