Flange Nuts feature a wide flange at one end, offering a combined washer function. This design provides even distribution of the nut over the component being secured. Thus reducing the risk of damage, with less likelihood of loosening caused by an uneven surface.
Our range is made of natural Nylon 6/6, with a UL94 V2 flame resistance. We have a choice of styles including imperial and metric Hex Flange Nuts, and Self-Threading Lock Nuts. These lock nuts are designed for use with steel bolts. Threads are created when assembled to ensure a secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.2493 - $0.2741 | 1000 In stock |
1/4-28
|
Natural
|
Nylon 6/6
|
0.226 in
5.7 mm
|
||
| $0.1098 - $0.1283 | 16000 In stock |
#10-32
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| 0401032HFN | $0.2294 - $0.2523 | Request the lead time here |
#10-32
|
Natural
|
Nylon 6/6
|
0.208 in
5.3 mm
|
|
| $0.1268 - $0.1479 | 1000 In stock |
1/4-28
|
Natural
|
Nylon 6/6
|
0.275 in
7 mm
|
||
| $0.1167 - $0.1283 | 25000 In stock |
#10-24
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
||
| $0.1112 - $0.1295 | 61000 In stock |
#6-32
|
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
||
| $0.2493 - $0.2741 | 4000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
0.226 in
5.7 mm
|
||
| $0.1263 - $0.1478 | 3000 In stock |
M6x1.0
|
Natural
|
Nylon
|
0.264 in
6.7 mm
|
||
| $0.1076 - $0.1256 | 2000 In stock |
#8-32
|
Natural
|
Nylon 6/6
|
0.230 in
5.8 mm
|
||
| 0700440LN | $0.1076 - $0.1256 | 75000 In stock |
#4-40
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
| $0.1214 - $0.1416 | 68000 In stock |
1/4-20
|
Natural
|
Nylon 6/6
|
0.275 in
7 mm
|
||
| $0.875 - $0.9695 | 2750 In stock |
M32 x 1.5
|
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
||
| $0.7601 - $0.8364 | 1000 In stock |
5/8-11
|
Natural
|
Nylon 6/6
|
0.557 in
14.1 mm
|
||
| $0.1076 - $0.1256 | 32000 In stock |
#2-56
|
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
||
| $0.1557 - $0.1724 | 43000 In stock |
M8 x 1.25
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
||
| $0.4142 - $0.4589 | 1000 In stock |
M10 x 1.5
|
Natural
|
Nylon 6/6
|
0.394 in
10.0 mm
|
||
| $0.1118 - $0.1239 | 19000 In stock |
M6 x 1.0
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
||
| $0.0686 - $0.0753 | 9000 In stock |
M3 x 0.5
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
||
| $0.9222 - $1.0218 | 1000 In stock |
M16 x 2.0
|
Natural
|
Nylon 6/6
|
0.768 in
19.5 mm
|
||
| $0.0798 - $0.0881 | 8000 In stock |
M4 x 0.7
|
Natural
|
Nylon 6/6
|
0.134 in
3.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue