Quantity | Unit price |
---|---|
1000 - 4999 | $0.0338 |
5000 - 9999 | $0.0303 |
10000 - 24999 | $0.0273 |
25000 + | $0.0246 |
Inside Diameter | 2.6 mm |
---|---|
Inside Diameter | 0.102 in |
Outside Diameter | 0.236 in |
Outside Diameter | 6 mm |
Thickness | 0.098 in |
Thickness | 2.5 mm |
Colour | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue