Quantity | Unit price |
---|---|
1000 - 4999 | $0.0356 |
5000 - 9999 | $0.0321 |
10000 - 24999 | $0.0288 |
25000 + | $0.026 |
Inside Diameter | 5.3 mm |
---|---|
Inside Diameter | 0.210 in |
Outside Diameter | 0.307 in |
Outside Diameter | 7.8 mm |
Thickness | 0.125 in |
Thickness | 3.2 mm |
Colour | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue