Quantity | Unit price |
---|---|
1000 - 4999 | $0.0456 |
5000 - 9999 | $0.041 |
10000 - 24999 | $0.0369 |
25000 + | $0.0333 |
Inside Diameter | 0.438 in |
---|---|
Inside Diameter | 11.1 mm |
Outside Diameter | 0.625 in |
Outside Diameter | 15.9 mm |
Thickness | 0.8 mm |
Thickness | 0.032 in |
Colour | Black |
Finish | Smooth |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Washer Shape | Round |
Washer Type | Flat Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue