Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.0222 - $0.0305 | Request the lead time here |
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
||
$0.0249 - $0.0341 | Request the lead time here |
0.171 in
4.3 mm
|
0.248 in
6.3 mm
|
0.100 in
2.5 mm
|
||
$0.0614 - $0.084 | Request the lead time here |
0.151 in
3.8 mm
|
0.251 in
6.4 mm
|
0.035 in
0.9 mm
|
||
$0.0246 - $0.0338 | Request the lead time here |
0.161 in
4.1 mm
|
0.254 in
6.5 mm
|
0.219 in
5.6 mm
|
||
$0.0291 - $0.0401 | Request the lead time here |
0.107 in
2.7 mm
|
0.281 in
7.1 mm
|
0.020 in
0.5 mm
|
||
$0.0242 - $0.0335 | Request the lead time here |
0.175 in
4.4 mm
|
0.281 in
7.1 mm
|
0.031 in
0.8 mm
|
||
$0.0374 - $0.051 | Request the lead time here |
0.144 in
3.7 mm
|
0.307 in
7.8 mm
|
0.059 in
1.5 mm
|
||
$0.0462 - $0.0633 | Request the lead time here |
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.050 in
1.3 mm
|
||
$0.0215 - $0.0293 | Request the lead time here |
0.216 in
5.5 mm
|
0.313 in
8 mm
|
0.049 in
1.2 mm
|
||
$0.0315 - $0.0429 | Request the lead time here |
0.190 in
4.8 mm
|
0.335 in
8.5 mm
|
0.032 in
0.8 mm
|
||
$0.0327 - $0.0447 | Request the lead time here |
0.179 in
4.5 mm
|
0.356 in
9 mm
|
0.118 in
3 mm
|
||
$0.0344 - $0.0473 | Request the lead time here |
0.140 in
3.6 mm
|
0.281 in
7.1 mm
|
0.020 in
0.5 mm
|
||
$0.026 - $0.0356 | Request the lead time here |
0.210 in
5.3 mm
|
0.307 in
7.8 mm
|
0.125 in
3.2 mm
|
||
$0.0389 - $0.053 | Request the lead time here |
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.030 in
0.8 mm
|
||
$0.0258 - $0.0354 | Request the lead time here |
0.063 in
1.6 mm
|
0.312 in
7.9 mm
|
0.090 in
2.3 mm
|
||
$0.0255 - $0.0353 | Request the lead time here |
0.165 in
4.2 mm
|
0.315 in
8 mm
|
0.236 in
6 mm
|
||
$0.0401 - $0.0548 | Request the lead time here |
0.190 in
4.8 mm
|
0.434 in
11 mm
|
0.125 in
3.2 mm
|
||
$0.0222 - $0.0305 | Request the lead time here |
0.091 in
2.3 mm
|
0.125 in
3.2 mm
|
0.125 in
3.2 mm
|
||
$0.0215 - $0.0293 | Request the lead time here |
0.110 in
2.8 mm
|
0.195 in
5 mm
|
0.057 in
1.4 mm
|
||
$0.024 - $0.0333 | Request the lead time here |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
0.050 in
1.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue