Flat Washers for screws made from a variety of plastics. Also known as plain washers, these plastic washers are among the most commonly used. The flat washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.Our wide range features a vast array of sizes, with large plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including a core offering of nylon flat washers. The range is made from Nylon 6/6, with a flame resistance of UL94 V2, these nylon washers are resistant to corrosion and most chemicals.Other plastic washers for sale include a clear Polycarbonate (PC) washer that offers high transparency. Also featured is a selection of hard plastic washers like Polyether Ether Ketone (PEEK) plastic washers, which provide excellent mechanical and chemical resistance. They are UL94 V0 rated and have a light brown appearance. Perhaps our Polypropylene (PP) flat washer is your washer of choice? Natural in appearance, this washer has good chemical and moisture resistance. We also stock a range of black plastic washers made from Polyvinyl Chloride (PVC), which have moisture and abrasion resistance properties.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
$0.1464 - $0.2009 | Request the lead time here |
0.317 in
8.1 mm
|
0.565 in
14.4 mm
|
0.095 in
2.4 mm
|
||
$0.0789 - $0.1082 | Request the lead time here |
0.593 in
15.1 mm
|
0.875 in
22.2 mm
|
0.145 in
3.7 mm
|
||
$0.08 - $0.1097 | Request the lead time here |
0.189 in
4.8 mm
|
1.006 in
25.6 mm
|
0.064 in
1.6 mm
|
||
$0.0734 - $0.1005 | Request the lead time here |
0.500 in
12.7 mm
|
0.775 in
19.7 mm
|
0.120 in
3 mm
|
||
$0.0333 - $0.0456 | Request the lead time here |
0.438 in
11.1 mm
|
0.625 in
15.9 mm
|
0.032 in
0.8 mm
|
||
$0.0521 - $0.0714 | Request the lead time here |
0.415 in
10.5 mm
|
0.555 in
14.1 mm
|
0.060 in
1.5 mm
|
||
$0.0507 - $0.0695 | Request the lead time here |
0.256 in
6.5 mm
|
0.562 in
14.3 mm
|
0.250 in
6.4 mm
|
||
$0.0315 - $0.0429 | Request the lead time here |
0.200 in
5.1 mm
|
0.450 in
11.4 mm
|
0.048 in
1.2 mm
|
||
$0.0959 - $0.1314 | Request the lead time here |
0.328 in
8.3 mm
|
0.590 in
15 mm
|
0.147 in
3.7 mm
|
||
$0.084 - $0.1151 | Request the lead time here |
0.265 in
6.7 mm
|
0.620 in
15.7 mm
|
0.192 in
4.9 mm
|
||
$0.0348 - $0.0476 | Request the lead time here |
0.349 in
8.9 mm
|
0.452 in
11.5 mm
|
0.075 in
1.9 mm
|
||
$0.1074 - $0.1473 | Request the lead time here |
0.270 in
6.9 mm
|
0.618 in
15.7 mm
|
0.220 in
5.6 mm
|
||
$0.0476 - $0.0654 | Request the lead time here |
0.171 in
4.3 mm
|
0.630 in
16 mm
|
0.060 in
1.5 mm
|
||
$0.039 - $0.0534 | Request the lead time here |
0.355 in
9 mm
|
0.630 in
16 mm
|
0.040 in
1 mm
|
||
$0.0324 - $0.0444 | 5000 In stock |
0.167 in
4.2 mm
|
0.472 in
12 mm
|
0.121 in
3.1 mm
|
||
$0.0887 - $0.1215 | Request the lead time here |
0.526 in
13.4 mm
|
0.636 in
16.2 mm
|
0.098 in
2.5 mm
|
||
$0.0501 - $0.0684 | Request the lead time here |
0.531 in
13.5 mm
|
0.700 in
17.8 mm
|
0.093 in
2.4 mm
|
||
$0.053 - $0.0729 | Request the lead time here |
0.343 in
8.7 mm
|
0.687 in
17.4 mm
|
0.031 in
0.8 mm
|
||
$0.0632 - $0.0866 | Request the lead time here |
0.209 in
5.3 mm
|
0.709 in
18 mm
|
0.039 in
1 mm
|
||
$0.0663 - $0.0908 | Request the lead time here |
0.394 in
10 mm
|
0.754 in
19.2 mm
|
0.255 in
6.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue