Menu Search

Nylon Oval Head Screws

In stock

Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.

They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.068 - $0.0791 Request the lead time here
#6-32
0.250 in
0.122 in
$0.0692 - $0.0807 Request the lead time here
#6-32
0.375 in
0.247 in
$0.0767 - $0.0894 Request the lead time here
#8-32
1.000 in
0.848 in
$0.0792 - $0.0927 Request the lead time here
#10-32
0.500 in
0.324 in
$0.0698 - $0.0813 Request the lead time here
#6-32
0.500 in
0.372 in
$0.0752 - $0.0875 Request the lead time here
#8-32
0.375 in
0.223 in
$0.0617 - $0.0846 Request the lead time here
#10-32
1.000 in
0.824 in
$0.0773 - $0.1062 Request the lead time here
1/4-20
1.500 in
1.268 in
$0.0591 - $0.0812 Request the lead time here
M3.5 x 0.6
0.787 in
0.697 in
$0.0708 - $0.0827 Request the lead time here
#6-32
0.750 in
0.622 in
$0.0764 - $0.089 Request the lead time here
#8-32
0.750 in
0.598 in
$0.0663 - $0.0911 Request the lead time here
M5 x 0.8
0.472 in
0.366 in
$0.0752 - $0.0876 Request the lead time here
#6-32
1.250 in
1.122 in
$0.0792 - $0.0927 Request the lead time here
#10-24
0.500 in
0.324 in
$0.0704 - $0.0822 Request the lead time here
#6-32
0.625 in
0.497 in
$0.0744 - $0.087 Request the lead time here
#8-32
0.250 in
0.098 in
$0.0645 - $0.0882 Request the lead time here
#10-32
0.875 in
0.699 in
$0.0744 - $0.102 Request the lead time here
1/4-20
0.750 in
0.518 in
$0.0755 - $0.0879 Request the lead time here
#8-32
0.500 in
0.348 in
$0.0542 - $0.0744 Request the lead time here
M3 x 0.5
0.236 in
0.169 in
  • of 13
Machine Screw Slotted Drive #6-32 0.122 in Nylon 6/6 Black

330632A025B

Price Range
$0.0791 - $0.068

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    0.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #6-32 0.247 in Nylon 6/6 Black

330632A037B

Price Range
$0.0807 - $0.0692

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    0.247 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #8-32 0.848 in Nylon 6/6 Black

330832A100B

Price Range
$0.0894 - $0.0767

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.332 in
  • Thread Length
    0.848 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #10-32 0.324 in Nylon 6/6 Black

331032A050B

Price Range
$0.0927 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.385 in
  • Thread Length
    0.324 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #6-32 0.372 in Nylon 6/6 Black

330632A050B

Price Range
$0.0813 - $0.0698

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    0.372 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #8-32 0.223 in Nylon 6/6 Black

330832A037B

Price Range
$0.0875 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.332 in
  • Thread Length
    0.223 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #10-32 0.824 in Nylon 6/6 Black

331032A100B

Price Range
$0.0846 - $0.0617

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.385 in
  • Thread Length
    0.824 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive 1/4-20 1.268 in Nylon 6/6 Black

332520A150B

Price Range
$0.1062 - $0.0773

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.507 in
  • Thread Length
    1.268 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Crossed Drive M3.5 x 0.6 17.7 mm Nylon 6/6 Black

50M035060M020B

Price Range
$0.0812 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.323 in
  • Thread Length
    0.697 in
  • Thread Size
    M3.5 x 0.6
  • Countersunk Screw Degree
    90 / 92
  • Head Type
    Oval Head
Machine Screw Slotted Drive #6-32 0.622 in Nylon 6/6 Black

330632A075B

Price Range
$0.0827 - $0.0708

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    0.622 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #8-32 0.598 in Nylon 6/6 Black

330832A075B

Price Range
$0.089 - $0.0764

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.332 in
  • Thread Length
    0.598 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Crossed Drive M5 x 0.8 9.3 mm Nylon 6/6 Black

50M050080M012B

Price Range
$0.0911 - $0.0663

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.409 in
  • Thread Length
    0.366 in
  • Thread Size
    M5 x 0.8
  • Countersunk Screw Degree
    90 / 92
  • Head Type
    Oval Head
Machine Screw Slotted Drive #6-32 1.122 in Nylon 6/6 Black

330632A125B

Price Range
$0.0876 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    1.122 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #10-24 0.324 in Nylon 6/6 Black

331024A050B

Price Range
$0.0927 - $0.0792

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.385 in
  • Thread Length
    0.324 in
  • Thread Size
    #10-24
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #6-32 0.497 in Nylon 6/6 Black

330632A062B

Price Range
$0.0822 - $0.0704

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.279 in
  • Thread Length
    0.497 in
  • Thread Size
    #6-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #8-32 0.098 in Nylon 6/6 Black

330832A025B

Price Range
$0.087 - $0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.332 in
  • Thread Length
    0.098 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #10-32 0.699 in Nylon 6/6 Black

331032A087B

Price Range
$0.0882 - $0.0645

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.385 in
  • Thread Length
    0.699 in
  • Thread Size
    #10-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive 1/4-20 0.518 in Nylon 6/6 Black

332520A075B

Price Range
$0.102 - $0.0744

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.507 in
  • Thread Length
    0.518 in
  • Thread Size
    1/4-20
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Slotted Drive #8-32 0.348 in Nylon 6/6 Black

330832A050B

Price Range
$0.0879 - $0.0755

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.332 in
  • Thread Length
    0.348 in
  • Thread Size
    #8-32
  • Countersunk Screw Degree
    82
  • Head Type
    Oval Head
Machine Screw Crossed Drive M3 x 0.5 4.3 mm Nylon 6/6 Black

50M030050M006B

Price Range
$0.0744 - $0.0542

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    0.248 in
  • Thread Length
    0.169 in
  • Thread Size
    M3 x 0.5
  • Countersunk Screw Degree
    90 / 92
  • Head Type
    Oval Head