Quantity | Unit price |
---|---|
1000 - 4999 | $0.074 |
5000 - 9999 | $0.0666 |
10000 - 24999 | $0.0597 |
25000 + | $0.0539 |
Thread Length | 12.0 mm |
---|---|
Thread Length | 0.472 in |
Thread Size | M3 |
Countersunk Screw Degree | 90 up to 92 |
Head Type | Extra-Large Knurled |
Drive Type | Crossed Drive |
Colour | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue