Nylon oval head screws are a fastener used in applications where resistance to vibration, chemicals, corrosion and heat is important. The oval head shape of these fasteners provides a larger surface area for force distribution, improving the fastener's clamping force.
They are lightweight, easy to install and designed to provide reliable performance in a wide variety of applications. They can be used in a wide range of applications, such as electronics assembly, automotive manufacturing and marine applications. It is also important to use the correct tools and installation procedure to avoid damaging the fastener or the mating surface.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0657 - $0.0764 | Request the lead time here |
#6-32
|
0.250 in
6.4 mm
|
0.167 in
4.2 mm
|
||
$0.0668 - $0.078 | Request the lead time here |
#6-32
|
0.375 in
9.5 mm
|
0.292 in
7.4 mm
|
||
$0.0741 - $0.0864 | Request the lead time here |
#8-32
|
1.000 in
25.4 mm
|
0.900 in
22.9 mm
|
||
$0.0765 - $0.0896 | Request the lead time here |
#10-24
|
0.500 in
12.7 mm
|
0.384 in
9.8 mm
|
||
$0.0741 - $0.1016 | Request the lead time here |
1/4-20
|
1.250 in
31.8 mm
|
1.097 in
27.9 mm
|
||
$0.0759 - $0.104 | Request the lead time here |
1/4-20
|
2.000 in
50.8 mm
|
1.847 in
46.9 mm
|
||
$0.0668 - $0.0779 | Request the lead time here |
#4-40
|
0.375 in
9.5 mm
|
0.308 in
7.8 mm
|
||
$0.0674 - $0.0786 | Request the lead time here |
#6-32
|
0.500 in
12.7 mm
|
0.417 in
10.6 mm
|
||
$0.0726 - $0.0845 | Request the lead time here |
#8-32
|
0.375 in
9.5 mm
|
0.275 in
7 mm
|
||
$0.0596 - $0.0818 | Request the lead time here |
#10-32
|
1.000 in
25.4 mm
|
0.884 in
22.5 mm
|
||
$0.0569 - $0.078 | Request the lead time here |
M3.5
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.0684 - $0.08 | Request the lead time here |
#2-56
|
0.750 in
19.1 mm
|
0.699 in
17.8 mm
|
||
$0.0524 - $0.0719 | Request the lead time here |
M3
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
$0.0608 - $0.0833 | Request the lead time here |
#10-32
|
1.250 in
31.8 mm
|
1.134 in
28.8 mm
|
||
$0.0752 - $0.1032 | Request the lead time here |
1/4-20
|
1.750 in
44.5 mm
|
1.597 in
40.6 mm
|
||
$0.0585 - $0.0803 | Request the lead time here |
M4
|
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
||
$0.068 - $0.0794 | Request the lead time here |
#6-32
|
0.625 in
15.9 mm
|
0.542 in
13.8 mm
|
||
$0.0719 - $0.084 | Request the lead time here |
#8-32
|
0.250 in
6.4 mm
|
0.150 in
3.8 mm
|
||
$0.0623 - $0.0852 | Request the lead time here |
#10-32
|
0.875 in
22.2 mm
|
0.759 in
19.3 mm
|
||
$0.0719 - $0.0986 | Request the lead time here |
1/4-20
|
0.750 in
19.1 mm
|
0.597 in
15.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue